Publish your products
Z1335 Encased Wall Hydrant, Moderate Climate
Zurn

Z1335 Encased Wall Hydrant, Moderate Climate

The Zurn Z1335 encased flush wall hydrant, for moderate climate and interior wall installation. Features And Benefits * Moderate climate * Encased wall hydrant for flush installation
Specification
  • Z1335 Encased flush wall hydrant, for moderate climate and interior wall installation. Complete with all bronze interior parts, non-turning operating coupling with free-floating compression closure valve and replaceable bronze seat and seat washer, and 3/4" female IP inlet. Nickel bronze box and hinged cover with operating key lock and "WATER" cast on cover.
Technical specification
  • Unique ref.zurn-z1335
  • Product familyHydrants & Water Hammer Arrestors
  • Product groupEncased Wall
  • TypeObject (single object)
  • Date of publishing2018-03-15
  • Edition number1
  • Height (inches)6.38
  • Width (inches)6.38
  • Depth (inches)5.16
Related
  • Material mainBronze
  • Designed inUnited States
  • Weight Net (Lbs)8
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • UNSPSC nameHydrants
  • UNSPSC code40141726
  • CSI MasterFormat 2014 Code40 05 81
  • CSI MasterFormat 2014 TitleHydrants and Hose Bibbs for Process Service
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States