Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
zurnindustries/products/dedec3f7-de0c-40d0-9d94-4722e8773f6a
Home
Categories
Plumbing
Drainage
Z1739 Pit Drain
Available in United States
Zurn
Follow
Z1739 Pit Drain
The Zurn Z1739 pit drain has a stainless steel body with integral anchor flange, grate with plain finish and bronze backwater valve.
Download
Technical specification
Technical specification
Unique ref.
zurn-z1739
Product family
Waste Water Drains
Product group
Floor Drains
Type
Object (single object)
Date of publishing
2018-04-16
Edition number
1
Links
Links
Product url
https://www.zurn.com/Products/Building-Drainage/Floor-Drains/Area-Drains/Z1739
Installation instructions
https://www.zurn.com/Media-Library/web_documents/pdfs/specsheets/59302-pdf.pdf
Technical description
https://www.zurn.com/Media-Library/web_documents/pdfs/specsheets/59302-pdf.pdf
Related
Related
Material main
Stainless steel
Designed in
United States
Weight Net (Lbs)
50
Classification
Classification
BIMobject Category
Plumbing - Drainage
Uniclass 2015 Code
Ss_30_75
Uniclass 2015 Description
Roof, floor and paving drainage systems
CSI MasterFormat 2014 Code
22 14 26.16
CSI MasterFormat 2014 Title
Facility Area Drains
OmniClass Number
23-31 27 00
OmniClass Title
Floor Drains
CSI UniFormat II Code
D20
CSI UniFormat II Title
PLUMBING
Similar products
Zurn
Wilkins 49 Butterfly Valve, 2-1/2" to 10"
4.9
(
8
)
Download
Zurn
Z1290 Eastern Style Water Closet
5.0
(
5
)
Download
Zurn
Wilkins 850XL Full Port Ball Valve, 1/2" to 2", Lead-Free*
3.6
(
9
)
Download
Zurn
Wilkins 310 Detector Check Valve
Download
Zurn
Wilkins 500XL Water Pressure Reducing Valve, 1/2" to 3", Lead-Free*
4.6
(
5
)
Download
Zurn
Wilkins 350 (350G, 350OSY, 350OSYG) Double Check Backflow Preventer, 2-1/2" to 12", Lead-Free*
Download