Publish your products
Z199 Downspout Nozzle with Nickel Bronze Body
Zurn

Z199 Downspout Nozzle with Nickel Bronze Body

3.5 out of 5 stars3.5(30 reviews)

Downspout Nozzle, all nickel bronze body, optional threaded or no-hub inlet and decorative face of wall flange and outlet nozzle.

Compliance:

Massachusetts Approved

Features:

  • Decorative downspout nozzle with bronze or nickel bronze finish
  • Directs water away from building to prevent staining
  • Flange secures to building to prevent theft of nozzle

Keywords: downspout drain, zurn roof drains, drain spout, downspout drains, downspout nozzle, lambs tongue drain, zurn roof drain, downspout pipe, roof downspout, cow tongue drain, scupper downspout, zurn z199, downspout connections, bronze bird menu, cutting downspout, 6 inch downspout, zurn downspout nozzle, 4 inch downspout, downspouts decorative, revit downspout, downspout connection, downspout leader, zurn overflow roof drain, d rain away, open face downspout, roof drain downspout, cows tongue drain, zurn roof drain installation, decorative drain spouts, zzan sf, cow tongue plumbing, downspout overflow, downspout clamps, zurn z199-dc, downspout scupper, roof scupper downspout, zurn z199 dc, downspout drain cover

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z199
  • Product familyRoof Drains
  • Product groupDownspouts
  • TypeObject (single object)
  • Date of publishing2011-04-01
  • Edition number3
  • Height (inches)4.5
  • Depth (inches)4.5
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Weight Net (Lbs)5
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationSanitary Terminal
  • ETIM CodeEC010531
  • ETIM NameRainwater pipe outlet
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code07 71 23
  • CSI MasterFormat 2014 TitleManufactured Gutters and Downspouts
  • OmniClass Number23-13 41 39 17 13
  • OmniClass TitleDownspout Strainers