We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Z5004.01 Sundara® Surf Single Basin Hand Washing System

Unique ref.: zurn-z5004-01
Brand: Zurn Industries
Product family: Finish Plumbing
Product group: Handwashing Systems
Date of publishing: 2018-10-08
Edition number: 1
Type: Object (single object)
Download (2)
Designed for modern commercial restrooms, the Sundara system delivers a superior user experience in both form and function. Crafted by world-class industrial designers Sundara combines seamless basin designs with curated faucets and soap dispensers, delivering a complete, easy to install hand washing solution.

Sundara® Surf single basin lavatory system manufactured by Zurn Industries. Lavatory shall be mounted at standard height to conform with ANSI, UFAS, TAS and ADA Accessibility Standards. Counter and integral basin to be constructed of Sundara® solid surface pure acrylic resin with aluminum trihydrate and other additives and conform to CSAB45.5/Z124 and IGC 156 standards. Shroud enclosure is constructed of satin finished type 304, 18 gage stainless steel. Lavatory is furnished complete with 0.5 gpm laminar flow sensor operated faucet (specify model) and optional liquid soap dispenser (specify model), 1⁄2” quarter turn supply stops, 3/8” flexible supply risers, chrome 1 1⁄2” tail piece, and chrome 1 1⁄2” p-trap for complete system operation.


Material main: Solid surface
Material secondary: Stainless steel
Designed in: United States
Manufactured in:

BIMobject Category: Sanitary - Basins
UNSPSC name: Sinks
UNSPSC code: 30181504
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: PR-31-79
Uniclass 2.0 Description: Sinks, Wash Basins And Troughs
Uniclass 2015 Code: Ss_40_15_75_94
Uniclass 2015 Description: Wash basin systems
CSI MasterFormat 2014 Code: 22 42 16.16
CSI MasterFormat 2014 Title: Commercial Sinks
OmniClass Number: 23-31 13 00
OmniClass Title: Sinks
This product is available in:
North America
  • Canada
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1665267&tabidx=bim&company=Zurn+Industries%2C+LLC+

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Colour White ; Snow ; Sea Shell ; High Cliffe ; Sand Storm ; Alluvium ; Frost
Depth 3.8 in
Height 2' 10" — 2' 7"
Length 21.25 in
Material Solid Surface
Shipping Weight 50 lb
Width 30 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 21.25 in
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White ; Snow ; Sea Shell ; High Cliffe ; Sand Storm ; Alluvium ; Frost
Material Solid Surface

All BIM objects are real products from real manufacturers confirmed and approved