Publish your products
Z86300-XL Deck-Mount, Temperature Control, Metering Faucet
Z86300-XL Deck-Mount, Temperature Control, Metering Faucet
    Zurn

    Z86300-XL Deck-Mount, Temperature Control, Metering Faucet

    Polished chrome-plated single lavatory, slow-closing metering faucet with an integral brass 3-3/4” centerline spout, and a vandal-resistant, ADA compliant colorcoded handle. Easily adjustable cycle time, preset to 10 seconds at 80 PSI. Unit is furnished with a standard water-conserving 1.0 GPM spray outlet, integral shank filter, mounting hardware and a 1/2” NPSM coupling nut for standard lavatory riser. Requires less than 5 pounds force to activate per ANSI A117.1.Zurn Lead Free products (-XL) is the line of durable, high quality brass faucets and fixtures that are designed and manufactured to comply with Section 1417 of the Safe Drinking Water Act (SDWA) which mandates the weighted average lead content of no more than 0.25% of the wetted surface.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.18.1/ CSA B125.1
    • NSFStandard372
    • cUPC
    • IPC
    • NPCC
    • CEC listed

    Features:

    • Polymer Metering Cartridge Sleeve
    • Chrome-plated Cast Brass Body
    • Vandal-resistant
    • Color Coded Brass Metering Handle
    • Adjustable Cycle Timing
    Technical specification
    • Unique ref.zurn-z86300-xl
    • Product familyAquaSpec Faucet - Manual
    • Product groupMetering
    • TypeObject (single object)
    • Date of publishing2018-04-10
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • UNSPSC nameTable lamp fixture
    • UNSPSC code39111510
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 42 39
    • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit