We are using cookies to provide our services

By using our services you agree to our use of cookies

;

N-Pattern Backflow Valve Setter, Lead-Free*

Unique ref.: zurn-setter
Brand: Zurn Wilkins
Product family: Pipework/Ductwork Mechanical Fasteners/Supports
Product group: Valve Setters
Date of publishing: 2013-09-24
Edition number: 1
Type: Object (single object)
Ideal for use where Lead-Free* fittings are required. Designed to ease the installation of the N-Shape Wilkins Model 450 and 475 series Backflow Prevention Assemblies. Ideal for retrofitting existing installations, or where space is limited. The integral thrust support between the elbows eliminates the need for additional thrust blocking. Available with flange by flange, mechanical joint by flange, or mechanical joint by mechanical joint connections.

Meets the requirements of NSF/ANSI 372* *Product contains weighted average lead content less than 0.25% for wetted surfaces.

The mechanical joint by flange and mechanical joint by mechanical joint valve setter shall meet AWWA C153-88 and the flange by flange valve setter shall meet ANSI B16.1. The assembly shall be FDA Approved fusion epoxy coated ductile iron (ASTM
A536 Grade 4). The setter shall be a ZURN WILKINS Model FLS, MJFS or MJS.


Material main:
Material secondary:
Designed in: United States
Manufactured in: China

BIMobject Category: HVAC - Ductwork

BIMobject SEEK Properties

HVAC - Ductwork

Name Value
Body Material Ductile Iron ASTM A 536 Grade 4
Connection Size 2-1/2" (FLS only)| 3" | 4" | 6" | 8" | 10"
Connection Type Mechanical Joint AWWA C153-88 | Flanged ANSI B16.1 Class 125
Integral Finish FDA Approved Fusion Epoxy Finish
Maximum Working Temperature 140 deg F
Working Pressure [psi] 175

All BIM objects are real products from real manufacturers confirmed and approved