Publique sus productos
3M™ DI-NOC™ Architectural Finishes DW-2197MT
Archivados

3M™ DI-NOC™ Architectural Finishes DW-2197MT

Precautions
1. I will use this image data only for the purpose of promoting use of or considering purchase of the 3M™ product depicted.
2. The color of the product image may differ from the actual product. Please request a sample to make final decision.

3M™ DI NOC™ Architectural Finishes are used by designers and architects around the world as decorative material. Those finishes give you almost unlimited creative freedom, whilst its ability to be converted in situ affords cost effective refurbishment and repair.
Especificaciones
  • Aesthetics - DI-NOC™ Architectural Finishes resemble natural materials and other types of surfaces to an astonishing degree. They deliver the look you want, at the price you need.
Especificaciones técnicas
  • ReferenciaDW-2197MT
  • Familia de productoStandard
  • Grupo de productosLight Wood
  • Día de publicación2021-06-02
  • Número de edición1
  • Altura (mm)50000
  • Ancho (mm)1220
  • Profundidad (mm)0.2
Información relacionada
  • Material principalPVC
  • Material secundarioAcrílico
  • Diseñado enJapón
  • Fabricado enJapón
Clasificación
  • Categoría BIMobjectMuros - Acabado de muros