Publique sus productos
aWall
Archivados

aWall

aLight office LED Dali Interior

Elegant fitting intended for general facade lighting.

Especificaciones
  • Application area: Elegant fitting intended for general facade lighting. Performance: Anthracite-coloured frame of cast aluminium with polycarbonate shade. Can be fitted with a sign for house number or other information. Available with 14 W/840 LED (system power 14 W) or for 35 W metal halide (system power 44 W), base G12 (suitable light source 83 482 65). Enclosure class IP44/Class I. LED Service life (L70) 50 000 hours. Assembly: Intended as wall fitting with at least 25 mm air gap to eave or other overhang. Screw holes c-c 74 mm. Cable insertion from the rear or from above. Double sealing nipples for each mounting option for maximum 14.5 mm cable diameter. The shade can be opened for fitting and changing of light source using 4 mm Allen key. Suitable numerals and letters for the sign are noted below in the table."
Especificaciones técnicas
  • Referencia7700630
  • Familia de productoFaçade luminaires aWall, a-collection
  • Grupo de productosProduct Group:Wall-/Ceiling lightning
  • TipoObjeto (objeto simple)
  • Día de publicación2019-06-27
  • Número de edición1
  • Altura (mm)302
  • Ancho (mm)222
  • Profundidad (mm)236
Información relacionada
  • Material principalPoliuretano 1C
  • Material secundarioPoliuretano 2C
  • Peso Neto (kg)2.5
Clasificación
  • Categoría BIMobjectIluminación - Luminarias de pared
  • Clasificación IFC Objeto
  • Código ETIMEG000027
  • Nombre ETIMLuminaires
  • Código Uniclass 2015EF_70_80
  • Descripción Uniclass 2015Lighting
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TítuloLamps