Utilizamos cookies en nuestros servicios. Al utilizar nuestros servicios aceptas el uso de cookies.
;

A.06 : Solar Cntrl - Curtain Wall - IGU Sunergy

Número de Artículo: IGU-Sunergy-Curtain-Wall
Fabricante: AGC Glass
Familia del producto: Curtain Wall
Grupo del producto: Glass
Fecha de publicación: 2016-08-04
Número de edición: 3
Tipo: Materiales de construcción
Descarga (4)
Applauded for its superb appearance and visual comfort, Sunergy combines very low light reflection with a large range of colours. This range of solar control hard-coated glass (type A following EN 1096-1) guarantees a good comfort level by combining low E performance (low U value) and high solar control properties (low solar factor).
It also offers architects and glass processors limitless creativity to use a single glass in several ways: single glass, double and triple glazed units, laminated, bent, toughened, enamelled, etc.). Thanks to its pyrolitic technology, this range delivers good light and energy performances and good thermal insulation and is very easy to process.

•Infinite shelf life
•Thanks to the low E characteristics, it has a U value 1,8 W/sqmK, and can be combined with a second low E glass to reduce the U value even more
•Lowers air-conditioning costs thanks to its low solar factor

Light Transmission - LT [%]: 29 - 58
Solar Factor - g [%]: 24 - 41
External Light Reflexion - LRe [%]: 6 - 13
Internal Light Reflexion - LRi [%]: 17 - 18
Energy Absorption - EA [%]: 49 - 74
Shading coefficient - Sc [-]: 0,28 - 0,47
U glass [W/m².K]: 1,0


Material principal: Glass
Material secundario:
Diseñado en:
Fabricado en:

Categoría BIMobject: Materiales de construcción - Vidrio
Clasificación IFC: Curtain Wall
nombre UNSPSC: Glass curtainwalling
código UNSPSC: 30151806
Uniclass 1.4 Código: JH11
Uniclass 1.4 Descripción: Curtain walling
Uniclass 2.0 Código: PR-75-33-20
Uniclass 2.0 Descripción: Curtain Walls Glazing And Panel Gaskets
Uniclass 2015 Código: Pr_25_71_33_35
Uniclass 2015 Descripción: Glass panels
NBS Reference Código: 75-33-20
NBS Reference Descripción: Curtain Walls Glazing And Panel Gaskets
CSI MasterFormat 2014 Code: 08 44 26
CSI MasterFormat 2014 Title: Structural Glass Curtain Walls
Número OmniClass: 23-13 33 27 13 11
Título OmniClass: Structural Glass Curtain Walls
Este producto es apto en :
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Nombre Valor
Application Curtain Wall
Height 300 mm — 6000 mm
Material Glass
Shading Coefficient 0.28 — 0.47
Thermal Transmittance 1 W/m²K — 1 W/m²K
Thickness 26 mm
Total Solar Energy Transmittance 24 % — 41 %
Visible Light Transmission 29 — 58
Width 200 mm — 3210 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Nombre Valor
Length 300 mm — 6000 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nombre Valor
Material Glass

Todos los objetos BIM son productos reales confirmados y aprobados por fabricantes reales.