Publique sus productos
IN THE GRID FOR GRIDS
IN THE GRID FOR GRIDS
    Archivados

    IN THE GRID FOR GRIDS

    With its design and non-traditional materials, IN THE GRID is a new accessory for your grid sub-ceiling. IN THE GRID is a decorative mesh grid in silver or brass that is mounted directly in the sub-ceiling grid and adds a luxurious touch to the room. Available in two sizes it can be combined with one or two Tiles respectively. To match the rest of the room’s interior, all of our EcoSUND TILES can be used with IN THE GRID: TILES in Nova, Hush or in white, black, grey or brown EcoSUND, RAW Edition.
    Especificaciones
    • IN THE GRID is manufactured in standard sizes 593x593x4 mm and 1193x593x4 mm to fit sub-ceiling grids. IN THE GRID is available in silver and brass. Mounted directly in T-24 grids.
    Especificaciones técnicas
    • ReferenciaIN-THE-GRID-FOR-GRIDS
    • Familia de productoFurniture
    • Grupo de productosWall- and Ceiling acoustics
    • TipoObjeto (objeto simple)
    • Día de publicación2020-05-27
    • Número de edición1
    Información relacionada
    • Material principalTela
    • Material secundarioAcero
    • Diseñado enSuecia
    • Fabricado enSuecia
    Clasificación
    • Categoría BIMobjectMobiliario y decoración - Revestimientos acústicos
    • Clasificación IFC Muebles