Utilizamos cookies en nuestros servicios. Al utilizar nuestros servicios aceptas el uso de cookies.
;

Single Casement Window - Exterior insulation installation - IN'ALPHA 80 - OF1

Número de Artículo: INALPHA80-OF1PAE
Fabricante: ALPHACAN
Familia del producto: In'Alpha80
Grupo del producto: Neuf
Fecha de publicación: 2018-05-31
Número de edición: 1
Tipo: Objeto (objeto simple)
Descarga (3)
Created in 1985, ALPHACAN is a French manufacturer specialized in PVC profiles solutions.

The IN'ALPHA range proposes 80mm thick frames implementing patented and exclusive innovations for thermal, mechanical and acoustic requirements :
- Thermal : in-rebate thermal barrier, M series (PU foam) and extruded PVC foam ; Uw = 0.90 W/m²K
- Sound reduction : 39 db
- Mechanical : inline insertion of fiberglass strands - patented system

Color finish : 28 coated interior/exterior films (matte, metallic, wooden and veined looks)
Zen finish : 5 genuine wood essences (interior finish)
Skin décor finish: 7 exterior colors with frosted look

Option for one or two sidelights, a lower fixed pane or a transom (please contact us for dimensions)

Wall mounting (monobloc or renovation frame)
Glazing thickness from 28 to 44mm (double or triple glazing)
Co-extruded sealings
PMR threshold
Tinted profiles (white, beige, grey)
Maximum dimensions - 0.9 x 2.15m - 0.7 x 2.35m - tilt & turn option


Material principal: PVC
Material secundario: Glass
Diseñado en: France
Fabricado en: France

Categoría BIMobject: Ventanas - Ventanas abatibles
Clasificación IFC: Window
nombre UNSPSC: Windows
código UNSPSC: 301716
Uniclass 1.4 Código: L413
Uniclass 1.4 Descripción: Windows
Uniclass 2.0 Código: PR-59-97
Uniclass 2.0 Descripción: Windows
Uniclass 2015 Código: EF_25_30
Uniclass 2015 Descripción: Doors and windows
NBS Reference Código: 59-97
NBS Reference Descripción: Windows
CSI MasterFormat 2014 Code: 08 50 00
CSI MasterFormat 2014 Title: Windows
Número OmniClass: 23-17 13 00
Título OmniClass: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
Este producto es apto en :
Europe
  • France

BIMobject SEEK Properties

Windows - Opening Hinge

Nombre Valor
Air Infiltration A*4
Colour Exterior Red ; Blue ; Green ; Grey ; Brown ; White ; Black ; Wood ; Metal
Colour Interior Red ; Blue ; Green ; Grey ; Brown ; White ; Black ; Wood ; Metal
Depth 70 mm
Fabrication Method Welding
Frame Material PVC
Frame Thickness 70 mm
Glazing Type Double ; Triple
Height 750 mm — 2350 mm
R Value 33 — 47
Static Water Pressure E*8
Thermal Transmittance 0.89 — 1.5
Width 600 mm — 900 mm

BIMobject®