Publique sus productos
137S Special U-Bolt
Archivados

137S Special U-Bolt

Size Range: 1/2" through 36"

Material: Carbon steel U-bolt and four finished hex nuts

Finish: Plain, Fig. 137: Zinc Plated (Hot-Dip Galvanized optional) or Fig. 137S: Hot-Dip Galvanized

Service: Recommended for support, or guide of heavy loads; often employed in power, process plant and marine service.

Approvals: Complies with Federal Specification A-A-1192A (Type 24), WW-H-171-E (Type 24), ANSI/MSS SP-69 and MSS SP-58 (Type 24).

Especificaciones técnicas
  • Referenciaanvil-fig-137s
  • Familia de productoPipework/Ductwork Mechanical Fasteners/Supports
  • Grupo de productosBolts, Nuts, Pins & U-Bolts
  • TipoObjeto (objeto simple)
  • Día de publicación2016-05-31
  • Número de edición1
Clasificación
  • Categoría BIMobjectHVAC - Conductos