Este sitio web utiliza cookies para mejorar y personalizar su experiencia, así como por motivos de análisis, publicidad y otros fines. Haciendo click en el botón “Acepto” está aceptando el uso de cookies (tanto propias como de terceros). Si desea limitar o rechazar el uso de cookies, puede hacerlo en su navegador. También puedes leer más sobre las cookies aplicables y sus preferencias aquí !

Aceptar
;

Rapid LR015

Número de Artículo: rapid_lr015
Fabricante: Apen Group
Familia del producto: Air heaters
Grupo del producto: Rapid
Anchura (mm): 795
Altura (mm): 690
Profundidad (mm): 500
Fecha de publicación: 2019-03-27
Número de edición: 1
Tipo: Objeto (objeto simple)
Descarga (11)

Our range of suspended warm air heaters is composed by three series of products:

- KONDENSA, suspended condensing and modulating warm air heater, with efficiency up to 108%.

- PLUS, modulating warm air heater with very low polluting emissions.

- RAPID, suspended warm air heater TWO STAGES, simple and easy to use.

The three ranges, providing different performances and efficiency, are characterized by:

- High quality materials, such as AISI441 stainless steel, pre-painted panels and, where present, advanced electronic.

- Premix combustion system with very low polluting emissions.

- Innovative and efficient production systems.

- Reliability and safety guaranteed by a100% factory test.

Outputs range from 12 kW to 92 kW.
Sealed combustion circuit.
INOX AISI 441 stainless steel combustion chamber.
INOX AISI 441 stainless steel exchanger tubes and fume collection box made of low carbon content.
Efficiency up to 94% referred to the lower heating value (Hi).
Premixed gas modulating burner, low NOx emissions in class 5, in compliance with EN 1020 2009 standards.
Electronic card with continuous modulation of power, controlled by a microprocessor, which allows energy savings of up to 30%.
Very high reduction of air stratification.
An advanced technique of air/gas mixing guarantees total heater safety.
Safety thermostat.
230V/1ph/50Hz supply voltage.
In compliance with all applicable EC regulations.
A version of suspended heater PLUS serie LP with centrifugal fan and mixing box is available upon request.


Material principal: Stainless steel
Material secundario: Sheet metal
Diseñado en: Italy
Fabricado en: Italy
Peso Neto (kg): 57

Categoría BIMobject: HVAC - Bombas de calor, calentadores
Clasificación IFC: Air Terminal
nombre UNSPSC: Space heaters
código UNSPSC: 40101819
Uniclass 1.4 Código: L75216
Uniclass 1.4 Descripción: Heat generators, warm air
Uniclass 2.0 Código: PR-60-36-33
Uniclass 2.0 Descripción: Gas Fired Unit Heaters
Uniclass 2015 Código: EF_65_80
Uniclass 2015 Descripción: Air conditioning
NBS Reference Código: 60-36-33
NBS Reference Descripción: Gas Fired Unit Heaters
CSI MasterFormat 2014 Code: 23 82 39
CSI MasterFormat 2014 Title: Unit Heaters
Número OmniClass: 23-33 15 17 17
Título OmniClass: Fuel Fired HVAC Air Heaters
CSI UniFormat II Code: D3020
CSI UniFormat II Title: Heat Generating Systems
Este producto es apto en :
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Heaters

Nombre Valor
Depth 500 mm
Height 690 mm
Width 795 mm

BIMobject®