Publique sus productos
ASSA ABLOY RR3000 XXL high speed door
Archivados

ASSA ABLOY RR3000 XXL high speed door

From ASSA ABLOY Entrance Systems, the RR3000 XXL can be found in use wherever busy, large doorways are needed. This brilliant fast running door opens at high-speeds, even in doorways up to 6 m high. A special winding mechanism (Disc DriveTM) allows the door curtain to be wound without noise or wear. The flexible slats in particular offer a great benefit in daily use. They protect the door against possible collision damage and also provide noise insulation. The contactless photocell provides the necessary safety.
Especificaciones
  • .

Especificaciones técnicas
  • Referenciaaa_a_RR3000_XXL
  • Familia de productoHigh Speed Doors
  • Grupo de productosExterior Doors
  • TipoObjeto (objeto simple)
  • Día de publicación2017-08-29
  • Número de edición1
Clasificación
  • Categoría BIMobjectPuertas - Puertas industriales
  • Clasificación IFC Puerta
  • Nombre UNSPSCDoors
  • Código UNSPSC301715