Publique sus productos
Public treillis barrier – A-LINÉA
Public treillis barrier – A-LINÉA
Public treillis barrier – A-LINÉA
Public treillis barrier – A-LINÉA
Public treillis barrier – A-LINÉA
Public treillis barrier – A-LINÉA
    ATECH SAS

    Public treillis barrier – A-LINÉA

    Traducido por Google,

    Elija la barrera pública A-LINÉA con su enrejado y su jardinera integrada para un espacio público verde.

    Especificaciones
    • Materials & Finishes:
      Steel structure th. 3 mm with anti-corrosion treatment and hot lacquered RAL or AkzoNobel colours of your choice
      Removable flowerbox:
      Recycled polyethylene flowerbox with anti-UV treatment
      Colour green or charcoal grey
      Removable drainage grid
      Water reserve with overflow
      Flowerbox fixed on the lower rail with a included support
      Fixing:
      To embed on the ground with a hammer drill, provide two concrete bases of 500 x 500 mm
      On base plate, post with 4 holes Ø 12 mm (screws not included)
      By sleeve, provide two concrete bases of 500 x 500 mm (Ask us a price offer)

    Especificaciones técnicas
    • ReferenciaATC020018
    • Familia de productoUrban Furniture
    • Grupo de productosOutdoor Furniture
    • TipoObjeto (objeto simple)
    • Día de publicación2020-02-02
    • Número de edición1
    Información relacionada
    • Diseñado enFrancia
    • Fabricado enFrancia
    Clasificación
    • Categoría BIMobjectUrbanización y exteriores - Mobiliario para exteriores