Publique sus productos
36781USA AXOR ShowerSelect ID Valve for concealed installation softsquare for 3 functions
AXOR

36781USA AXOR ShowerSelect ID Valve for concealed installation softsquare for 3 functions

Traducido por Google,
AXOR ShowerSelect ID Válvula empotrada softsquare para 3 funciones
Especificaciones
  • Surfaces: - 36781001 Chrome - 36781141 Brushed Bronze - 36781251 Brushed Gold Optic - 36781301 Polished Red Gold - 36781311 Brushed Red Gold - 36781331 Polished Black Chrome - 36781341 Brushed Black Chrome - 36781671 Matt Black - 36781801 Stainless Steel Optic - 36781821 Brushed Nickel - 36781831 Polished Nickel - 36781951 Brushed Brass - 36781991 Polished Gold Optic Specification: • 3 functions • use of outlets: simultaneous use of several outlets • comfortable turning on / off of outlets with large Select-paddle • Start/stop valve to operate the functions • mounting type: wall-mounted • Flow rate left and right: 26 l/min • min. operating pressure: 1 bar • max. operating pressure: 10 bar • installation orientation: escutcheon can be aligned by +/- 3° • installation instructions: easy installation due to pre-assembled function block • Button: valve is delivered with buttons Rain small, Rain large, hand sower, Waterfall and Mono • material button: metal • additional comment: flat escutcheon for more space in the shower
Especificaciones técnicas
  • Referencia36781USA
  • Familia de productoShower thermostat
  • Grupo de productosAXOR ShowerSelect ID
  • TipoObjeto (objeto simple)
  • Día de publicación2025-04-28
  • Número de edición1
  • Altura (pulgadas)155
  • Ancho (pulgadas)155
  • Profundidad (pulgadas)13
Información relacionada
  • Diseñado enAlemania
  • Fabricado enAlemania
  • Peso Neto (kg)3.86
Clasificación
  • Categoría BIMobjectSanitarios - Duchas
  • Clasificación IFC Terminal sanitario
  • Código ETIMEC011329
  • Nombre ETIMShower mixing tap
  • Nombre UNSPSCShowers
  • Código UNSPSC30181503
  • Código Uniclass 2015Pr_40_20_87_76
  • Descripción Uniclass 2015Shower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TítuloResidential Showers
  • Número OmniClass23-31 17 00
  • Título OmniClass Showers