Publique sus productos
Barrisol Butterfly Lamp by Chantal Thomass
Barrisol Butterfly Lamp by Chantal Thomass
Barrisol Butterfly Lamp by Chantal Thomass
    Barrisol
    Archivados

    Barrisol Butterfly Lamp by Chantal Thomass

    4.3 out of 5 stars4.3(6 reviews)

    Suspended luminaire

    Subtle compromise between shape and functionality, this aesthetic luminaire will decore elegantly your large spaces. Its sleek design is born from a perfect synergy between the stretched canvas, LED technology and the curved aluminum frame, to make you fully appreciate the light.

    From the collection of light fixtures created by Chantal Thomass for Barrisol® in partnership with Osram, this butterfly diffuses soft lighting for a magical atmosphere. It can be dimmed or become very bright in spaces that need more light. This great sculptural suspension poetically. lights up interiors.

    Applications:

    Reception Halls, Reception Rooms, Theaters, Museums,  Exhibition Areas....

    Especificaciones
    • Dimensions:

      • Width: 2358mm
      • Height: 1974mm
      • Depth: 500mm

      Structure

      • Profile: Aluminum Tube BMS345/50

      Covering

      • Barrisol® Athena 04030

      Type of lighting

      • Specific system LEDs

      Safety

      • Fire classification BS1-d0
      • CE certified (sheet and structure)
    Especificaciones técnicas
    • Referenciabarrisol-butterfly-lamp-by-chantal-thomass
    • Familia de productoStretch ceilings
    • Grupo de productosBarrisol Lamps
    • TipoObjeto (objeto simple)
    • Día de publicación2021-09-10
    • Número de edición1
    • Altura (mm)1974
    • Ancho (mm)2358
    • Profundidad (mm)500
    Información relacionada
    • Material principalAluminio
    • Material secundarioTela
    • Diseñado enFrancia
    • Fabricado enFrancia
    Clasificación
    • Categoría BIMobjectIluminación - Luminarias de techo