Publique sus productos
Barrisol Lamp Lovegrove Alpha
Barrisol Lamp Lovegrove Alpha
    Barrisol
    Archivados

    Barrisol Lamp Lovegrove Alpha

    4.4 out of 5 stars4.4(10 reviews)

    The infinite loop is a highly volumetric, three-dimensional light, created from a perfect synergy between the stretch material, LED lighting and metal framework. The aluminium frame is built out of a single continuous metal loop, which holds the LED strip light source. The surrounding Barrisol skin forms a moebiustype volumetric object.
    Three different types of loops, ranging from horizontal to vertical structures, have potential for customization. This makes them adaptable for a wide variety of architectural spaces, including hotel lobbies, halls and high-rise atriums.

    Especificaciones
      • Length : 1900mm
      • Width : 1900mm
      • Thickness : 650mm
      • Structure : Profil BMS 345/50
      • Finish : Barrisol translucent sheet Athena 04030. Printable
      • Lighting system : LED
      • Safety : Fire rated BS1-d0. CE certified (sheet and structure)
    Especificaciones técnicas
    • Referenciabarrisol-lamp-lovegrove-alpha
    • Familia de productoStretch ceilings
    • Grupo de productosBarrisol Lamps
    • TipoObjeto (objeto simple)
    • Día de publicación2020-10-14
    • Número de edición2
    Información relacionada
    • Material principalAluminio
    • Material secundarioTela
    • Diseñado enFrancia
    • Fabricado enFrancia
    Clasificación
    • Categoría BIMobjectIluminación - Luminarias de techo