Publique sus productos
Product image
Product image
    Archivados

    GRAPHO 2 Wall mounted

    Grapho is the solution for accent lighting of facades, designed to draw urban night scenes with light. #Light quality [1] Grapho can reveal a place by emphasising the distinctive architectural elements of a building, or it can transform a landscape with highlights or luminous patterns on the vertical surfaces of a city. [2] Two emissions on opposite sides of the square, or four emissions and three different light beam openings: blade, spot and wide-beam. [3] Its grazing emission lights the surface on which it is installed. The double light effect can be oriented horizontally or vertically. #Design Grapho respects the aesthetics of illuminated architecture with a silent, almost invisible presence: a square with simple and clean lines, without visible screws, and a depth of just 5 cm. #Flexibility [1] The product melts into the background and takes on the same finish as the surface on which it is installed. A special treatment has been applied to the exterior surfaces to make them suitable for painting without affecting their corrosion resistance. #Easy to install Grapho has an ultra dry system: the outer cover is independent from the sealing system and acts directly on the body to avoid the risk of infiltration when installed on uneven surfaces. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, infiltration and mechanical impact. #REPAIRABLE The source and the power supply and control unit can be replaced for maintenance and to update the product in order to extend its service life. #RECYCLABLE The main product and the packaging materials are RECYCLABLE. No adhesives are used, so components can be easily divided for separate disposal.
    Especificaciones
    • Grapho is the solution for accent lighting of facades, designed to draw urban night scenes with light. #Light quality [1] Grapho can reveal a place by emphasising the distinctive architectural elements of a building, or it can transform a landscape with highlights or luminous patterns on the vertical surfaces of a city. [2] Two emissions on opposite sides of the square, or four emissions and three different light beam openings: blade, spot and wide-beam. [3] Its grazing emission lights the surface on which it is installed. The double light effect can be oriented horizontally or vertically. #Design Grapho respects the aesthetics of illuminated architecture with a silent, almost invisible presence: a square with simple and clean lines, without visible screws, and a depth of just 5 cm. #Flexibility [1] The product melts into the background and takes on the same finish as the surface on which it is installed. A special treatment has been applied to the exterior surfaces to make them suitable for painting without affecting their corrosion resistance. #Easy to install Grapho has an ultra dry system: the outer cover is independent from the sealing system and acts directly on the body to avoid the risk of infiltration when installed on uneven surfaces. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, infiltration and mechanical impact. #REPAIRABLE The source and the power supply and control unit can be replaced for maintenance and to update the product in order to extend its service life. #RECYCLABLE The main product and the packaging materials are RECYCLABLE. No adhesives are used, so components can be easily divided for separate disposal.
    Especificaciones técnicas
    • ReferenciaGRAPHO
    • Familia de productoWall mounted
    • Grupo de productosGrapho
    • TipoObjeto (objeto simple)
    • Día de publicación2021-06-17
    • Número de edición1
    • Altura (mm)220
    • Ancho (mm)220
    • Profundidad (mm)53
    Información relacionada
    • Material principalAluminio
    • Material secundarioAluminio
    • Diseñado enItalia
    • Fabricado enItalia
    • Peso Neto (kg)1.45
    Clasificación
    • Categoría BIMobjectIluminación - Luminarias de pared
    • Clasificación IFC Aplique de luz
    • ETIM CodeEC001959
    • ETIM NameLED-lamp/Multi-LED
    • Nombre UNSPSCLighting Fixtures and Accessories
    • Código UNSPSC3911
    • Código Uniclass 2015Pr_70_70_48_46
    • Descripción Uniclass 2015Light-emitting diode (LED) luminaires
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TítuloExterior Lighting
    • Número OmniClass23-35 47 11
    • Título OmniClass Lighting Fixtures
    • CSI UniFormat II CódigoD5020
    • CSI UniFormat II TítuloLighting & Branch Wiring