Publique sus productos
Product image
Archivados

LEVANTE 2.0 String suspension

Levante 2.0

Light quality, formal research and technological innovation to transform cities into welcoming, sustainable and smart places. A complete flexible system for urban lighting.

Flexibility

Levante 2.0 is a modular system. The designer can combine any light distribution with each one of the fixing systems to create original and flexible configurations for any context.

Orientable

Levante 2.0 can be tilted from -15° to +15° and rotated by 360°.

DURABLE

The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact.

REPAIRABLE

The source and power supply unit can be replaced for maintenance and to update the product in order to extend its service life.

RECYCLABLE

The main materials used to make the product are recyclable and easily separable for separate disposal. No adhesives have been used to assemble the product.

Especificaciones
  • Levante 2.0

    Light quality, formal research and technological innovation to transform cities into welcoming, sustainable and smart places. A complete flexible system for urban lighting.

    Flexibility

    Levante 2.0 is a modular system. The designer can combine any light distribution with each one of the fixing systems to create original and flexible configurations for any context.

    Orientable

    Levante 2.0 can be tilted from -15° to +15° and rotated by 360°.

    DURABLE

    The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact.

    REPAIRABLE

    The source and power supply unit can be replaced for maintenance and to update the product in order to extend its service life.

    RECYCLABLE

    The main materials used to make the product are recyclable and easily separable for separate disposal. No adhesives have been used to assemble the product.

Especificaciones técnicas
  • ReferenciaLevante2_String-suspension
  • Familia de productoPost Top / Pole Side / String Suspension
  • Grupo de productosLevante 2.0
  • TipoObjeto (objeto simple)
  • Día de publicación2023-11-23
  • Número de edición1
  • Altura (mm)67
  • Ancho (mm)300
  • Profundidad (mm)526
Información relacionada
  • Material principalAluminio
  • Material secundarioAluminio
  • Diseñado enItalia
  • Fabricado enItalia
  • Peso Neto (kg)9
Clasificación
  • Categoría BIMobjectIluminación - Luminarias para exteriores
  • Clasificación IFC Aplique de luz
  • ETIM CodeEC001959
  • ETIM NameLED-lamp/Multi-LED
  • Código Uniclass 2015Pr_70_70_48_73
  • Descripción Uniclass 2015Road lighting luminaires
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TítuloExterior Lighting
  • Número OmniClass23-35 47 11
  • Título OmniClass Lighting Fixtures

Productos similares