Publique sus productos
Product image
Archivados

OMIKRON PRO Pole

Omikron pro is a discrete but effective spatial presence. Every detail is the result of research aimed at simple shapes and light emission quality. The quality of the sources and optical system ensure that the light output is homogeneous and the materials give a high colour rendering index. Recessing the optical system with respect to the screen improves comfort and makes the sources less visible. The finish of the collector eliminates all unwanted reflection, ensuring precise light output control. Omikron pro, using a dedicated ring, can be mounted on Ø102 mm poles. Omikron pro Pole has a fastening base that can be rotated ±15° and tilted +90° -45° for precise orientation. The pointing and locking system is continuously adjustable. The glass is coplanar with the mechanical structure to prevent water or dirt from building up on the optical screen at any tilt angle. Omikron pro can be connected to the mains power without the need to open it. In fact, the product comes with a built-in cable and plug-socket connector for simple, quick and safe installation.
Especificaciones
  • Omikron pro is a discrete but effective spatial presence. Every detail is the result of research aimed at simple shapes and light emission quality. The quality of the sources and optical system ensure that the light output is homogeneous and the materials give a high colour rendering index. Recessing the optical system with respect to the screen improves comfort and makes the sources less visible. The finish of the collector eliminates all unwanted reflection, ensuring precise light output control. Omikron pro, using a dedicated ring, can be mounted on Ø102 mm poles. Omikron pro Pole has a fastening base that can be rotated ±15° and tilted +90° -45° for precise orientation. The pointing and locking system is continuously adjustable. The glass is coplanar with the mechanical structure to prevent water or dirt from building up on the optical screen at any tilt angle. Omikron pro can be connected to the mains power without the need to open it. In fact, the product comes with a built-in cable and plug-socket connector for simple, quick and safe installation.
Especificaciones técnicas
  • ReferenciaOMIKRON_PRO-POLE
  • Familia de productoFloodlight
  • Grupo de productosOmikron Pro
  • TipoObjeto (objeto simple)
  • Día de publicación2023-02-18
  • Número de edición1
  • Altura (mm)365
  • Ancho (mm)240
  • Profundidad (mm)120
Información relacionada
  • Material principalAluminio
  • Material secundarioAluminio
  • Diseñado enItalia
  • Fabricado enItalia
  • Peso Neto (kg)4.1
Clasificación
  • Categoría BIMobjectIluminación - Luminarias para exteriores
  • Clasificación IFC Aplique de luz
  • ETIM CodeEC001959
  • ETIM NameLED-lamp/Multi-LED
  • Nombre UNSPSCLighting Fixtures and Accessories
  • Código UNSPSC3911
  • Código Uniclass 2015Pr_70_70_48_46
  • Descripción Uniclass 2015Light-emitting diode (LED) luminaires
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TítuloExterior Lighting
  • Número OmniClass23-35 47 11
  • Título OmniClass Lighting Fixtures
  • CSI UniFormat II CódigoD5020
  • CSI UniFormat II TítuloLighting & Branch Wiring