Publique sus productos
Product image
Product image
Product image
    Archivados

    KALOS Pole side

    Flexible installation and optical system performance makes Kalos and effective solution for lighting urban spaces and pathways. #Kalos system [1] The Kalos fastening system can be installed in an UP configuration (post top or supporting arm) or DOWN configuration (suspended from an arm, on suspended string, or ceiling-mounted). [2] Discover the other versions of the Kalos system. #Flexibility Kalos Pole-side is available with either two or four arms. The four-arm version can offer a more classical shape when equipped with a decorative upper cover. #Light quality [1] Kalos is also available in 2200K, a very warm white, similar to old sodium lamps but with a high colour rendering index. The warm light makes urban spaces more welcoming and is ideal for lighting ancient villages and historical centres. [2] A single Kalos with patented “front &back” optical system can replace two light fittings because it generates a double photometric solid that can light the road from one side and a cycle path or pedestrian area from the other side. #Attention to detail [1] The optical compartment is separate from the component compartment for better thermal management and to avoid access to the optical unit during installation. [2] Kalos ensures proper thermal management without the use of visible heat-sink fins. [3] The top surface of the body is convex to prevent the build-up of dirt, water and snow. [4] The product has been designed so that it can be separated into its parts to reduce the size of the packaging and optimise both storage and transport. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact. #REPAIRABLE The optical unit and the power supply and control unit can be replaced for maintenance and to update the product in order to extend its service life. #ENERGY SAVING The efficiency of LED optical modules plus multiple luminous flux adjustment options and adaptive lighting systems.
    Especificaciones
    • Flexible installation and optical system performance makes Kalos and effective solution for lighting urban spaces and pathways. #Kalos system [1] The Kalos fastening system can be installed in an UP configuration (post top or supporting arm) or DOWN configuration (suspended from an arm, on suspended string, or ceiling-mounted). [2] Discover the other versions of the Kalos system. #Flexibility Kalos Pole-side is available with either two or four arms. The four-arm version can offer a more classical shape when equipped with a decorative upper cover. #Light quality [1] Kalos is also available in 2200K, a very warm white, similar to old sodium lamps but with a high colour rendering index. The warm light makes urban spaces more welcoming and is ideal for lighting ancient villages and historical centres. [2] A single Kalos with patented “front &back” optical system can replace two light fittings because it generates a double photometric solid that can light the road from one side and a cycle path or pedestrian area from the other side. #Attention to detail [1] The optical compartment is separate from the component compartment for better thermal management and to avoid access to the optical unit during installation. [2] Kalos ensures proper thermal management without the use of visible heat-sink fins. [3] The top surface of the body is convex to prevent the build-up of dirt, water and snow. [4] The product has been designed so that it can be separated into its parts to reduce the size of the packaging and optimise both storage and transport. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact. #REPAIRABLE The optical unit and the power supply and control unit can be replaced for maintenance and to update the product in order to extend its service life. #ENERGY SAVING The efficiency of LED optical modules plus multiple luminous flux adjustment options and adaptive lighting systems.
    Especificaciones técnicas
    • Referenciakalos_Pole-side
    • Familia de productoPost Top / Pole Side / String Suspension
    • Grupo de productosKalos
    • TipoObjeto (objeto simple)
    • Día de publicación2023-05-22
    • Número de edición1
    • Altura (mm)551
    • Ancho (mm)452
    • Profundidad (mm)452
    Información relacionada
    • Material principalAluminio
    • Material secundarioAluminio
    • Diseñado enItalia
    • Fabricado enItalia
    • Peso Neto (kg)8
    Clasificación
    • Categoría BIMobjectIluminación - Luminarias para exteriores
    • Clasificación IFC Aplique de luz
    • ETIM CodeEC000062
    • ETIM NameLuminaire for streets and places
    • Nombre UNSPSCLighting Fixtures and Accessories
    • Código UNSPSC3911
    • Código Uniclass 2015Pr_70_70_48_73
    • Descripción Uniclass 2015Road lighting luminaires
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryPr_70_70_48_46
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TítuloExterior Lighting
    • Número OmniClass23-35 47 11
    • Título OmniClass Lighting Fixtures
    • CSI UniFormat II CódigoD5020
    • CSI UniFormat II TítuloLighting & Branch Wiring