Publique sus productos
Product image
Archivados

KALOS String suspension

Flexible installation and optical system performance makes Kalos and effective solution for lighting urban spaces and pathways. #Kalos system [1] The Kalos fastening system can be installed in an UP configuration (post top or supporting arm) or DOWN configuration (suspended from an arm or on suspended string). [2] Discover the other versions of the Kalos system. #Attention to detail [1] The optical compartment is separate from the component compartment for better thermal management and to avoid access to the optical unit during installation. [3] The product has been designed so that it can be separated into its parts to reduce the size of the packaging and optimise both storage and transport. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact. #REPAIRABLE The optical unit and the power supply and control unit can be replaced for maintenance and to update the product in order to extend its service life. #ENERGY SAVING The efficiency of LED optical modules plus multiple luminous flux adjustment options and adaptive lighting systems.
Especificaciones
  • Flexible installation and optical system performance makes Kalos and effective solution for lighting urban spaces and pathways. #Kalos system [1] The Kalos fastening system can be installed in an UP configuration (post top or supporting arm) or DOWN configuration (suspended from an arm or on suspended string). [2] Discover the other versions of the Kalos system. #Attention to detail [1] The optical compartment is separate from the component compartment for better thermal management and to avoid access to the optical unit during installation. [3] The product has been designed so that it can be separated into its parts to reduce the size of the packaging and optimise both storage and transport. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact. #REPAIRABLE The optical unit and the power supply and control unit can be replaced for maintenance and to update the product in order to extend its service life. #ENERGY SAVING The efficiency of LED optical modules plus multiple luminous flux adjustment options and adaptive lighting systems.
Especificaciones técnicas
  • ReferenciaKALOS_String-suspension
  • Familia de productoPost Top / Pole Side / String Suspension
  • Grupo de productosKalos
  • TipoObjeto (objeto simple)
  • Día de publicación2018-02-14
  • Número de edición2
  • Altura (mm)553
  • Ancho (mm)452
  • Profundidad (mm)452
Información relacionada
  • Material principalAluminio
  • Material secundarioAluminio
  • Diseñado enItalia
  • Fabricado enItalia
  • Peso Neto (kg)8
Clasificación
  • Categoría BIMobjectIluminación - Luminarias para exteriores
  • Clasificación IFC Aplique de luz
  • ETIM CodeEC000062
  • ETIM NameLuminaire for streets and places
  • Nombre UNSPSCLighting Fixtures and Accessories
  • Código UNSPSC3911
  • Código Uniclass 2015Pr_70_70_48_73
  • Descripción Uniclass 2015Road lighting luminaires
  • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryPr_70_70_48_46
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TítuloExterior Lighting
  • Número OmniClass23-35 47 11
  • Título OmniClass Lighting Fixtures
  • CSI UniFormat II CódigoD5020
  • CSI UniFormat II TítuloLighting & Branch Wiring