Publique sus productos
Product image
Archivados

LEVANTE 2.0 Wall

Levante 2.0

Light quality, formal research and technological innovation to transform cities into welcoming, sustainable and smart places. A complete flexible system for urban lighting.

Levante 2.0 system

The Levante 2.0 line includes three dimensional sizes and numerous fixing accessories for installation, in fixed or adjustable mode, on wall, ceiling, ground, pole or string suspension.

Light quality

The optical systems are divided into projection distributions (spot, flood and wall washer optics for the accent or diffused lighting of vertical surfaces) and asymmetrical and street distributions (for the lighting of horizontal surfaces).

Flexibility

Levante 2.0 is a modular system. The designer can combine any light distribution with each one of the fixing systems to create original and flexible configurations for any context.

Eco-Centric Lighting

Eco-Centric Lighting is the approach to the lighting design of outdoor spaces that aims to protect biodiversity and human well-being. Our solutions limit light pollution and ensure people's safety and visual comfort. The Levante 2.0 line includes versions both in Blue Free (PC-Amber or 1800 K) and in Switchable White (1800 K / 3000 K).

IoT ready

Levante 2.0 can be equipped with devices to enable IoT on an urban scale. Thanks to the ZHAGA connectors, UP & DOWN, sensors and antennas can be added to the product during or after installation.

Colour Changing

Colours structure space and change the perception of an environment, with effects on our emotional reaction and behavioral response. Light that changes colour gives a place a dynamic identity that can be adapted as required. The Levante 2.0 line includes RGBW versions in 3000 K.

DURABLE

The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact.

REPAIRABLE

The source and power supply unit can be replaced for maintenance and to update the product in order to extend its service life.

RECYCLABLE

The main materials used to make the product are recyclable and easily separable for separate disposal. No adhesives have been used to assemble the product.

Especificaciones
  • Levante 2.0

    Light quality, formal research and technological innovation to transform cities into welcoming, sustainable and smart places. A complete flexible system for urban lighting.

    Levante 2.0 system

    The Levante 2.0 line includes three dimensional sizes and numerous fixing accessories for installation, in fixed or adjustable mode, on wall, ceiling, ground, pole or string suspension.

    Light quality

    The optical systems are divided into projection distributions (spot, flood and wall washer optics for the accent or diffused lighting of vertical surfaces) and asymmetrical and street distributions (for the lighting of horizontal surfaces).

    Flexibility

    Levante 2.0 is a modular system. The designer can combine any light distribution with each one of the fixing systems to create original and flexible configurations for any context.

    Eco-Centric Lighting

    Eco-Centric Lighting is the approach to the lighting design of outdoor spaces that aims to protect biodiversity and human well-being. Our solutions limit light pollution and ensure people's safety and visual comfort. The Levante 2.0 line includes versions both in Blue Free (PC-Amber or 1800 K) and in Switchable White (1800 K / 3000 K).

    IoT ready

    Levante 2.0 can be equipped with devices to enable IoT on an urban scale. Thanks to the ZHAGA connectors, UP & DOWN, sensors and antennas can be added to the product during or after installation.

    Colour Changing

    Colours structure space and change the perception of an environment, with effects on our emotional reaction and behavioral response. Light that changes colour gives a place a dynamic identity that can be adapted as required. The Levante 2.0 line includes RGBW versions in 3000 K.

    DURABLE

    The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact.

    REPAIRABLE

    The source and power supply unit can be replaced for maintenance and to update the product in order to extend its service life.

    RECYCLABLE

    The main materials used to make the product are recyclable and easily separable for separate disposal. No adhesives have been used to assemble the product.

Especificaciones técnicas
  • ReferenciaLevante2_Wall
  • Familia de productoWall mounted
  • Grupo de productosLevante 2.0
  • TipoObjeto (objeto simple)
  • Día de publicación2023-11-23
  • Número de edición1
  • Altura (mm)67
  • Ancho (mm)300
  • Profundidad (mm)526
Información relacionada
  • Material principalAluminio
  • Material secundarioAluminio
  • Diseñado enItalia
  • Fabricado enItalia
  • Peso Neto (kg)9
Clasificación
  • Categoría BIMobjectIluminación - Luminarias de pared
  • Clasificación IFC Aplique de luz
  • ETIM CodeEC001744
  • ETIM NameDownlight/spot/floodlight
  • Código Uniclass 2015Pr_70_70_48_73
  • Descripción Uniclass 2015Road lighting luminaires
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TítuloExterior Lighting
  • Número OmniClass23-35 47 11
  • Título OmniClass Lighting Fixtures