Rectangular Elbow 001

Rectangular Elbow 001

TDC, Slip/Drive and Raw Sheet Metal Connectors, Inc. rectangular duct and fittings are one part of our complete line of HVAC products. SMC manufactures coil line ductwork in 4’-5’-6’ lengths. All ductwork comes standard with stiffening beads. Ductwork is fabricated with either Snap Lock or Pittsburgh longitudinal seams. Sealant is available in the seams upon request.

Especificaciones
  • Rectangular ductwork is manufactured in three different styles.

    They are as follows:• Wrap Around Duct• L-Shape Duct All sizes shall be listed using outside dimensions.• 4 Piece Duct
    • Please refer to the following charts for specific materials, gauges, and end treatments.

    TDC Ductwork and Fittings
    SMACNA recommended TDC™ duct is a 4-bolt system with a difference. Instead of cutting, assembling and installing a separate flange onto the ductwork, the TDC flange is roll formed directly onto the duct. This provides a solid metal connection that reduces leakage which is why the TDC system is the best for minimum leakage application. A TDC assembly instruction manual is available upon request.

Especificaciones técnicas
  • Referenciare001
  • Familia de productoHVAC
  • Grupo de productosReally Awesome Ducts
  • TipoObjeto (objeto simple)
  • Día de publicación2011-04-07
  • Número de edición1
  • Altura (mm)450
  • Ancho (mm)900
  • Profundidad (mm)900
Información relacionada
  • Material principalAcero Inoxidable
  • Material secundarioAcero Inoxidable
  • Diseñado enAustria
  • Fabricado enAustralia
  • Peso Neto (kg)25
Clasificación
  • Categoría BIMobjectHVAC - Conductos
  • Clasificación IFC Terminal de caudal de conducto
  • Nombre UNSPSCStainless steel ducts or ductwork
  • Código UNSPSC40141920
  • Código Uniclass 1.4L7561
  • Descripción Uniclass 1.4Ductwork, ducts
  • Código Uniclass 2.0PR-24-24
  • Descripción Uniclass 2.0Ductwork
  • Código Uniclass 2015Pr_65_65_25
  • Descripción Uniclass 2015Ductwork and fittings
  • Código de Referencia NBS 24-24
  • Descripción de referencia NBS Ductwork
  • CSI MasterFormat 2014 Code40 13 00
  • CSI MasterFormat 2014 TítuloProcess Ductwork
  • Número OmniClass23-33 49 00
  • CSI UniFormat II CódigoD30
  • CSI UniFormat II TítuloHVAC