Utilizamos cookies en nuestros servicios

Al utilizar nuestros servicios aceptas el uso de cookies

;

CIBES A5000 Half front - Open through

Número de Artículo: a_5000_hf_ot
Fabricante: Cibes Lift AB
Familia del producto: Platform lifts
Grupo del producto: A5000
Fecha de publicación: 2016-08-31
Número de edición: 1
Tipo: Objeto (objeto simple)
Descarga (2)
Cibes A5000 is a platform lift that has been designed to provide an inexpensive solution for easy access in the majority of building environments: private, public and commercial.

Manufactured with a reliable screw-and-nut driving system and delivered with its own steel shaft enclosure, Cibes A5000 represents the best solution to provide increased accessibility to existing buildings.

In addition to low installation costs, the Cibes A5000 has low operation and maintenance costs. The lift is delivered complete with an insulated prefabricated shaft.


Material principal: Steel
Material secundario: Glass
Diseñado en: Sweden
Fabricado en: Sweden

Categoría BIMobject: Construction - Lifts
Clasificación IFC: Transport Element
nombre UNSPSC: Lift stations
código UNSPSC: 47101533
Uniclass 1.4 Código: JX10
Uniclass 1.4 Descripción: Lift systems
Uniclass 2.0 Código: SS-80-50
Uniclass 2.0 Descripción: Lift Systems
NBS Reference Código: 80-50
NBS Reference Descripción: Lift Systems

Todos los objetos BIM son productos reales confirmados y aprobados por fabricantes reales.