Utilizamos cookies en nuestros servicios

Al utilizar nuestros servicios aceptas el uso de cookies

;

Horizontal Sliding Wall System FSW

Número de Artículo: FSW_001-1
Fabricante: dormakaba Group
Familia del producto: Dividing
Grupo del producto: Movable Glass Partitions
Fecha de publicación: 2014-07-18
Número de edición: 1
Tipo: Objeto (objeto simple)
Descarga (1)
  • Horizontal sliding wall with single-point stainless steel fixings
  • Variants FSW-G, FSW-C and FSW-C plus. The door rails of the FSW-G are connected to one another at the top and bottom by hinges, and its panels are suspended at the end of the top rails. The closed wall transforms effortlessly into a compact parked stack when required - without the need for a separate stacking track.
  • Ideal for Shopfront, Balcony, Internal room partition
  • Different parking layouts available
  • Glass types Toughened safety glass 10/12 mm, Toughened laminated safety glass 12, 13.5 mm
  • Max. system height 3000 mm
  • Max. panel width 1200 mm.
  • Max. panel weight 70 kg (depends on type of panel)
  • Panel types Single action end panel, Double action end panel, Bedstop end panel, Sliding panel, Single action sliding panel (FSW-C plus)
  • Benefits: No need for a separate stacking track. FSW system are visually compatible with the HSW-G panels. Both system types can use the same track rail construction and can be effectively combined within a single frontage. Consequently, an FSW system can also be complemented through the addition of a free-standing HSW double-action or single-action end panel.
dormakaba - www.dormakaba.com


Material principal: Metal
Material secundario: Glass
Diseñado en: Germany
Fabricado en: Germany

Categoría BIMobject: Doors - Folding
Clasificación IFC: Wall
nombre UNSPSC: Doors
código UNSPSC: 301715
Uniclass 1.4 Código: L411
Uniclass 1.4 Descripción: Doors
Uniclass 2.0 Código: SS-25-30-20-80
Uniclass 2.0 Descripción: Sliding Stacking Panel Partition Systems
NBS Reference Código: 25-30-20-80
NBS Reference Descripción: Sliding Stacking Panel Partition Systems
CSI MasterFormat 2014 Code: 10 22 39
CSI MasterFormat 2014 Title: Folding Panel Partitions

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Nombre Valor
Link to Product Specification http://www.productmasterspec.com/documents/64636/102239 fl.Folding Panel Partitions.KWIK-WALL.clean.doc

Todos los objetos BIM son productos reales confirmados y aprobados por fabricantes reales.