Publique sus productos
26633892FF0010 Tara. Showerpipe without hand shower
26633892FF0010 Tara. Showerpipe without hand shower
26633892FF0010 Tara. Showerpipe without hand shower
26633892FF0010 Tara. Showerpipe without hand shower
26633892FF0010 Tara. Showerpipe without hand shower
26633892FF0010 Tara. Showerpipe without hand shower
26633892FF0010 Tara. Showerpipe without hand shower
    Dornbracht

    26633892FF0010 Tara. Showerpipe without hand shower

    Traducido por Google,

    Tara. Showerpipe sin teleducha 16-1/2"

    Especificaciones
    • Tara. Showerpipe without hand shower  16-1/2"

      • Projection 16-1/2"
      • Rainshower
      • Rain shower with descaling system
      • Rain shower Ø 8-5/8"
      • Rain shower water flow rate limited to max. 1.8 gpm
      • Shower head / hand shower diverter
      • Height from center of faucet to bottom of rainhead 39-5/8"
      • Wall bracket with flange Ø 2-1/8"
      • Flange for wall connection Ø 2-1/4"
      • Shower mixer with flange Ø 2-1/2"
      • Center to center 5-7/8" ± 1/2"
      • 59" metal shower hose
      • 1/2" connection
      • Pipe diameter 3/4"

      Codes & Standards

      • California Energy Commission (CEC)
      • NOTE: Local building codes may require the use of an anti-scald device. Please refer to remote pressure balance valve (35 910 970 90)
      • Internal backflow preventer.
      • NOTE: Hand shower sold separately. Please see hand shower options under the miscellaneous articles section of each series.

      Available in chrome, platinum matte, platinum, white matte, Brushed Durabrass, black matte, chrome matte, Dark Platinum matte
      Accessory is needed

    Especificaciones técnicas
    • Referencia26633892FF0010
    • Familia de productoTara.
    • Grupo de productosShowers - Exposed shower sets
    • TipoObjeto (objeto simple)
    • Día de publicación2021-10-11
    • Número de edición1
    Información relacionada
    • Material principalBronce
    • Diseñado enAlemania
    • Fabricado enAlemania
    • Peso Neto (kg)6.89
    Clasificación
    • Categoría BIMobjectSanitarios - Duchas
    • Clasificación IFC Terminal sanitario
    • Código ETIMEC011329
    • Nombre ETIMShower mixing tap
    • Nombre UNSPSCShowers
    • Código UNSPSC30181503
    • Código Uniclass 2015Pr_40_20_87_76
    • Descripción Uniclass 2015Shower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TítuloResidential Showers
    • Número OmniClass23-31 17 19
    • Título OmniClass Shower Head Fixtures
    • CSI UniFormat II CódigoD2090
    • CSI UniFormat II TítuloOther Plumbing Systems