Utilizamos cookies en nuestros servicios. Al utilizar nuestros servicios aceptas el uso de cookies.
;

Ditec Valor L-N-P (2 wings)

Número de Artículo: dit-vall-2-wing
Fabricante: Entrematic
Familia del producto: Automatic Doors
Grupo del producto: Sliding Automatic Doors
Anchura (mm): 3300
Altura (mm): 145
Profundidad (mm): 175
Fecha de publicación: 2017-02-24
Número de edición: 1
Tipo: Objeto (objeto simple)
Descarga (4)
Ditec Valor is the top of the range in Entrematic's offering.
It's a high-tech, exceptionally well designed sliding door operator featuring operating speeds of up to 1.6 m/s (2 wings) and door weights of up to 240 kg (2 wings).
It's extreme reliability (tested up to 3 million cycles) and safety is TÜV approved.
Ditec Valor has gained a leading position in the marketplace thanks to its advanced technology, electromechanical components, innovative Control Unit which make it perfect for everyday use or for heavy-duty and continuous use applications such as in public areas, large shopping centres, airports, etc.
Ditec Valor is very quiet due to its vibration proof sliding guide.
The product complies with all European directives and EN 16005.


Material principal: Aluminium
Material secundario: Glass
Diseñado en: Italy
Fabricado en: Czech Republic

Categoría BIMobject: Puertas - Puertas correderas
Clasificación IFC: Door
nombre UNSPSC: Doors
código UNSPSC: 301715
Uniclass 1.4 Código: JL20
Uniclass 1.4 Descripción: Doors
Uniclass 2.0 Código: SS-25-30-20-77
Uniclass 2.0 Descripción: Sliding Doorset Systems
Uniclass 2015 Código: Ss_25_30_20_77
Uniclass 2015 Descripción: Sliding doorset systems
NBS Reference Código: 25-30-20-77
NBS Reference Descripción: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 13 73
CSI MasterFormat 2014 Title: Sliding Metal Doors
Número OmniClass: 23-17 11 13 19
Título OmniClass: Sliding Metal Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
Este producto es apto en :
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Reunion
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • South Africa
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®