Publique sus productos
OMNIA S HYBRID H IN 8/10
Ferroli

OMNIA S HYBRID H IN 8/10

Traducido por Google,
Sistemas empotrados con bombas de calor híbridas aire-agua reversibles en R32 para instalación split, con depósito de ACS de acero inoxidable de 150 litros
Especificaciones
  • The OMNIA S HYBRID H IN built-in solution with ecological gas R32 integrates in a single compact product the technology of the heat pump, the condensing boiler and the production of domestic hot water by means of a 150-liter stainless steel tank. Thanks to the accessories proposed, built-in cabinet kit and painted cabinet kit, it is possible to provide a “hidden” solution in a niche inside the wall or on the wall. The ecological gas R32 also manages to combine high efficiency with a reduced environmental impact. Thanks to its GWP of 675, about one third of the GWP of R410a, it helps to reduce CO2 equivalent emissions, the main causes of global warming. The compact dimensions similar to those of a wall-hung boiler make it easy to replace without significant space losses or heavy renovations. The internal electronics, by activating the boiler or the heat pump as the climatic conditions vary, optimizes the performance of the system by always working in the most economical and efficient ways possible, with great advantages for the user. The boiler will be free to produce domestic hot water in the integrated domestic storage tank even during heating or cooling operation of the heat pump, maximizing comfort levels. Furthermore, in the unlikely event that there is a blockage of the heat pump, the boiler will be able to operate in backup autonomously, guaranteeing heating and domestic hot water. The system is extremely versatile, able to work in harsh climatic conditions down to -20 ° C outside and avoids the risk of freezing thanks to the split refrigeration circuit. The Photovoltaic Input function inhibits the operation of the boiler in the production of domestic hot water, favoring the use of only the heat pump and any electric boiler heater, maximizing self-consumption and the benefits for the user.
Especificaciones técnicas
  • ReferenciaOMNIASHYBRIDHIN_8_10
  • Familia de productoHVAC - Heat Pumps
  • Grupo de productosHeat Pumps
  • TipoObjeto (objeto simple)
  • Día de publicación2022-05-12
  • Número de edición1
Información relacionada
  • Diseñado enItalia
  • Fabricado enItalia
Clasificación
  • Categoría BIMobjectHVAC - Bombas de calor
  • Número OmniClass23-33 17 13
  • Título OmniClass Split System Heat Pumps