Publique sus productos
FiberTite® 200 Fascia - Single-Ply Application, Crimp-on Version
FiberTite

FiberTite® 200 Fascia - Single-Ply Application, Crimp-on Version

Traducido por Google,

FiberTite 200 es un sistema de fascia formado de dos piezas para usar con todas las membranas de techo de una sola capa. FiberTite 200 se fabrica a partir de 24 ga. acero de 0,040", 0,050" o 0,063" de aluminio. Un diseño de bloqueo exclusivo coloca los paneles de la fascia de forma segura y elimina la migración de la placa de empalme, al mismo tiempo que permite la expansión y contracción completas del material de la fascia. Sin sujetadores expuestos, sin placas de cubierta antiestéticas y facilidad de La instalación destaca este sistema de borde de techo aprobado por FM.

Especificaciones
  • Warranty

    A Full System Warranty is available through our partners which covers the entire roof system under one warranty. The system is inspected after the project is complete to assure proper installation. This ensures protection for the most vulnerable area of the roof against failure due to extreme wind up lift pressures. Contact the manufacturer's sales rep directly for more information.

    Testing

    Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.

    Factory Mutual approved for wind uplift protection.

    Miami-Dade Approved (No. 18-0424.06 12/11/23) to comply with the High Velocity Hurricane Zone of the Florida Building Code.

    Standard Sizes

    Sizes range from 5" up to 12 ½" face heights to accommodate multiple nailers and coverage requirements.

    5"

    6 ½"

    8"

    9 ½"

    11"

    12 ½"

    Accessories

    Factory fabricated miters, scuppers and drainage accessories provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.

    Available Materials

    Its unique design allows for covers to be manufactured in 24 ga steel, .040", .050" and .063" aluminum.

    Colors

    Choose among a wide range of standard colors and finishes that meet your job requirements. A 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors. Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.

    Anodized finishes are also available and come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge). Please email Technical Services regarding pricing for Anodized finishes.

    Competitively Priced

    The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.

    Concealed Splice Plates

    Interlocking, concealed splice plate design prevents splice plate migration under the panels. This creates a more aesthetically pleasing design compared to traditional cover plates or lap joints at the seams.

    Custom Capabilities

    Radius and specially fabricated products are available to meet the unique needs of each project.

    Efficient Design This fascia is provided in 12'-0" lengths with pre-punched fastening holes in the galvanized waterdam to ensure correct fastener placement and spacing. The raised button-hole on the vertical face of the waterdam makes it easier to install.

    Watertight

    Non-penetrating design eliminates the need for stripping-in or heat welding that is typical of many other roof edge designs. Watertight integrity is not compromised by improper flashing procedures, failed adhesives or lap sealants.

Especificaciones técnicas
  • Referenciafibertite_200_fascia_crimp-on
  • Familia de productoRoof Systems
  • Grupo de productosFascia
  • TipoObjeto (objeto simple)
  • Día de publicación2021-09-23
  • Número de edición1
Información relacionada
  • Material principalMetal
  • Diseñado enEstados Unidos
  • Fabricado enEstados Unidos
Clasificación
  • Categoría BIMobjectConstrucción - Accesorios para tejado
  • Clasificación IFC Tejado
  • Nombre UNSPSCRoof fascias
  • Código UNSPSC30151601
  • Código Uniclass 2015Pr_35_90_30
  • Descripción Uniclass 2015Flashings and aprons
  • CSI MasterFormat 2014 Code07 71 19
  • CSI MasterFormat 2014 TítuloManufactured Gravel Stops and Fasciae
  • Número OmniClass23-13 41 11 17
  • Título OmniClass Roof Fascias
  • CSI UniFormat II CódigoB30
  • CSI UniFormat II TítuloROOFING

Disponibilidad en regiones

Norteamérica
Estados Unidos
Biblioteca de productos de BIMobject

Aplicación de diseño para Revit

Cargue familias directamente en su modelo de Revit con un solo clic

Obtenga un lugar para acceder a nuevos objetos más fácilmente, almacene sus familias de Revit y colabore con su equipo.

  • Marca de verificaciónTrabaje directamente con los objetos BIM junto a Revit
  • Marca de verificación 2GB de almacenamiento en la nube: almacene su contenido de Revit
  • Marca de verificación Obtenga el LCA de carbono incorporado (A1-A3) directamente desde Revit