Publique sus productos
Olympia Bike Rack
Olympia Bike Rack
Olympia Bike Rack
Olympia Bike Rack

    Olympia Bike Rack

    Traducido por Google,

    Las curvas suaves y fluidas del portabicicletas Olympia combinadas con la resistencia que brinda la construcción sólida de aluminio fundido resistente a la corrosión hacen de este portabicicletas una opción perfecta para parques, campus corporativos y más.

    Especificaciones
    • Design Versatility
      The Olympia Bike Rack is ideal for stand-alone or grouped configurations. Orienting racks in a single direction affords the most efficient space layout, while an alternating plan allows for multiple locking points when high levels of security are required. Surface mounting only.

      Locking & Security
      All F+S bike racks are engineered with tamper-resistant mounting techniques and provide high security that is pleasing to the eye. The Olympia Bike Rack accommodates standard U-locks and meets APBP guidelines for security and functionality.

      Durable Finishes
      Solid cast, corrosion-resistant powdercoated aluminum comes in a full range of standard and custom colors for easy tailoring to site-specific themes.

    Especificaciones técnicas
    • ReferenciaOlympia-Bike-Rack
    • Familia de productoSite Furniture
    • Grupo de productosBike Racks
    • TipoObjeto (objeto simple)
    • Día de publicación2025-06-13
    • Número de edición1
    Clasificación
    • Categoría BIMobjectUrbanización y exteriores - Bike Racks & Shelters
    • CSI MasterFormat 2014 Code32 33 13
    • CSI MasterFormat 2014 TítuloSite Bicycle Racks
    • Número OmniClass23-11 29 11
    • Título OmniClass Bicycle Racks and Shelters

    Disponibilidad en regiones

    Norteamérica