Infinity Canopy is the most dynamic and versatile shade system in the world! Its patented modular design replaces ordinary shade systems with an infinitely versatile, adaptable and customizable canopy that is retractable yet can cover small and very large areas. Infinity Canopy can be configured in one or multiple colors and modified even after installation to create new designs for any taste, style and need.
Infinity Canopy can be as long and wide as needed to fit any space. Individual shade panels connect together to create a canopy section in any length. Place multiple canopy sections up to 12 feet wide side by side to cover the space. Infinity canopy is supported by a pair of aircraft cables drawn between any two points allowing the canopy to attach to pergolas, between two walls, straight or angled. For very long installations, the canopy can connect to additional cables for proper support.
Infinity Canopy's unique modular design provides endless possibilities that can't be replicated by any other shade system.
• Create a single or multi-colored canopy.
• Change the color and design of an installed canopy.
• Open and close the canopy from either direction.
• Control the flatness and bellowing of each panel.
• Add vertical panels for additional shade and privacy.
• Remove panels to create open and shaded sections.
• Add or remove panels to change the size of the canopy.
• Attach to existing structures, between walls or to posts.
• Install indoors to cover skylights and unfinished ceilings.
• Remove and reinstall for cleaning, repairs and winterization within minutes.
Sus datos personales pueden compartirse con fabricantes externos en función de su actividad en la plataforma. Puede optar por no participar en cualquier momento en la Configuración del perfil, de acuerdo con las leyes de protección de datos aplicables.