Utilizamos cookies en nuestros servicios

Al utilizar nuestros servicios aceptas el uso de cookies

EpicVue Clad, Inswing 1-Panel Patio Door

Número de Artículo: epicvue-CISWR-1
Fabricante: JELD-WEN Windows and Doors
Familia del producto: Patio Doors
Grupo del producto: EpicVue
Fecha de publicación: 2017-11-08
Número de edición: 1
Tipo: Objeto (objeto simple)
Descarga (3)
PRIVACY IS OVERRATED
EpicVue™ is built on a philosophy of grand simplicity. It’s an approach to modern design that stands out by stepping back, helping you explore a new level of freedom and creativity with clean lines, slim profiles and expanses of glass that flood rooms with natural light.

CONTEMPORARY DESIGN
Breakthrough engineering and construction techniques enable countless design opportunities. EpicVue™ offers size, shape and customization options rarely seen in contemporary style windows.

GLASS
EpicVue™ offers the most energy efficient standard glass on the market. Choose a direct set window as wide as ten feet and you can expect LoE3-366® glass for energy savings, Neat® glass for easy cleaning, and Preserve® glass for protection during construction.

DURABLE
A design this bold deserves materials that match. Found only at JELD-WEN, AuraLast® pine is an exclusive wood product that provides protection against wood rot, water damage and termites, while an extruded aluminum sash provides tremendous strength and rigidity to stand up to the elements.


Material principal: Pine
Material secundario: Aluminium
Diseñado en: United States
Fabricado en: United States

Categoría BIMobject: Doors - Swing
Clasificación IFC: Door
Este producto es apto en :
North America
  • United States

BIMobject SEEK Properties

Doors - Swing

Nombre Valor
Cladding Material Aluminum
Color Arctic Silver ; Arctic Silver ; Black Licorice ; Bone White ; Brilliant White ; Capri Blue ; JELD-WENCascade ; Chestnut Bronze ; Clover Mist ; Dark Buckskin ; Dark Chocolate ; Dark Ivy ; Deep Summer ; Desert Sand ; French Vanilla ; Garnet ; Hartford Green ; Haverstraw ; Heirloom White ; Hudson Blue ; Hunter Green ; Ivory ; Ivy ; Liberty Blue ; Light Buckskin ; Luxury Bronze ; Luxury Cambridge ; Luxury Champagne ; Luxury White ; Mesa Red ; Mocha Cream ; Mosaic Green ; Pueblo Tan ; Redwood ; Rosewood ; Sage Brown ; Scarlet Haze ; Sea Foam ; Smoke ; Steele Gray ; Teal ; Wedgewood
Door Height 6' 7 1/2" — 10' 2 1/2"
Door Jamb Depth 4 9/16" — 6 11/16"
Door Style Contemporary
Door Width 1' 11 7/16" — 3' 7 7/16"
Material Wood
Solar Heat Gain Coefficient 0.11 — 0.34
Thickness 1.75
U Value 0.3 — 0.42
Visible Light Transmission 0.23 — 0.35

Todos los objetos BIM son productos reales confirmados y aprobados por fabricantes reales.