Publique sus productos
FL AGOR/A LED 100W NW
FL AGOR/A LED 100W NW
FL AGOR/A LED 100W NW
FL AGOR/A LED 100W NW
FL AGOR/A LED 100W NW
FL AGOR/A LED 100W NW
FL AGOR/A LED 100W NW
    Kanlux
    Archivados

    FL AGOR/A LED 100W NW

    Kanlux AGOR LED is a series of high-power floodlights. Their solid and durable construction ensures IP65 tightness. Kanlux AGOR floodlights are also symmetrical (AGOR) or asymmetrical light distribution (AGOR/A). You will successfully use them to illuminate sports or industrial areas, large advertising boards, warehouses and building facades. The durability and reliability of Kanlux AGOR floodlights is confirmed by a 5-year warranty.
    Especificaciones técnicas
    • Referencia33473
    • Familia de productoFL AGOR LED
    • Grupo de productosLighting
    • TipoObjeto (objeto simple)
    • Día de publicación2022-06-01
    • Número de edición1
    • Altura (mm)310
    • Ancho (mm)275
    Información relacionada
    • Material principalAluminio
    • Material secundarioVidrio
    • Diseñado enPolonia
    • Fabricado enChina
    • Peso Neto (kg)3.19
    Clasificación
    • Categoría BIMobjectIluminación - Luminarias para exteriores