Publique sus productos
LAVEN EL 28 SE-GR
LAVEN EL 28 SE-GR
LAVEN EL 28 SE-GR
LAVEN EL 28 SE-GR
LAVEN EL 28 SE-GR
LAVEN EL 28 SE-GR
    Kanlux
    Archivados

    LAVEN EL 28 SE-GR

    Kanlux LAVEN is exceptionally elegant outdoor lighting. Those garden lamps are a unique design based on a smoked lampshade connected to the rest of the luminaire with a diagonal rope.Their unique style is emphasised by filament LED light sources - especially in a warm colour. The flange at the base of the Kanlux LAVEN posts makes it easier to fix the lamp in the ground.  In the family of those luminaires, there are two posts: 50 and 80 cm, and two wall-mounted luminaires, one of which (SE) has a built-in motion and twilight sensor.
    Especificaciones técnicas
    • Referencia36547
    • Familia de productoLAVEN
    • Grupo de productosLighting
    • TipoObjeto (objeto simple)
    • Día de publicación2024-05-29
    • Número de edición1
    • Altura (mm)276
    • Ancho (mm)80
    • Profundidad (mm)148
    Información relacionada
    • Material principalAluminio
    • Diseñado enChina
    • Fabricado enChina
    • Peso Neto (kg)0.95
    Clasificación
    • Categoría BIMobjectIluminación - Luminarias para exteriores
    • ETIM CodeEC000301
    • ETIM NameLuminaire bollard