Publique sus productos
Mira Evoco Single
Mira Evoco Single
Mira Evoco Single
Mira Evoco Single
Mira Evoco Single

    Mira Evoco Single

    Traducido por Google,

    Crea un estilo refinado y moderno con la salida individual Evoco. Diseñado para una fácil instalación y calidad duradera con aprobación WRAS y TMV2.

    Especificaciones
    • Fully-concealed box lets you create a refined style for modern bathrooms.

      With simple activation at the press of a button and a precise temperature control dial, Mira Evoco provides intuitive, reliable performance.

      Mira Evoco’s innovative box features a dual outlet that supplies a consistent water flow to both outlets, even at low pressures.

      Enjoy quality and peace-of-mind thanks to the high-integrity sealed box design, guaranteeing long-lasting, leak-free confidence.

      Mira MagniFlo™ technology provides consistent power to both shower outlets at the same time. For invigorating performance, even at low pressures.

      Whichever variant you choose, it comes in one box complete with all fittings included. Featuring leak-free, push-fit installation and outlet options.

    Especificaciones técnicas
    • ReferenciaMira-Evoco-Single
    • Familia de productoMixers
    • Grupo de productosEvoco
    • TipoObjeto (objeto simple)
    • Día de publicación2023-01-11
    • Número de edición1
    • Altura (mm)158
    • Ancho (mm)315
    Clasificación
    • Categoría BIMobjectSanitarios - Duchas