Publique sus productos
Korogard® R100 Recess-Mounted Corner Guard
Archivados

Korogard® R100 Recess-Mounted Corner Guard

Korogard® R100 Corner Guards consist of a formidable 2" (50.8mm) vinyl 1/4" (6.35mm) radius cover mounted over a continuous aluminum retainer. Korogard Corner Guards are an attractive and durable solution to unsightly, damaged corners. R100 Corner Guards provide support in medium- to high-impact areas.

R100 Recess-Mounted Corner Guards are backed by a limited five-year warranty. All corner guards are Class I/A fire rated and meet national building code standards. All Korogard linear profiles color-coordinate with Koroseal® and Vicrtex® Wallcoverings for a “systems” approach to wall protection.

For more information on Korogard Wall Protection Systems, e-mail us today at info@koroseal.com or call 855-753-5474.

Especificaciones técnicas
  • Referenciakoroseal-r100
  • Familia de productoCorner Guards
  • Grupo de productosCorner Guard
  • TipoObjeto (objeto simple)
  • Día de publicación2017-01-19
  • Número de edición1
Clasificación
  • Categoría BIMobjectMuros - Muros - Otros
  • Clasificación IFC Barandilla
  • Código Uniclass 2015Pr_35_90_43_15
  • Descripción Uniclass 2015Corner guards
  • CSI MasterFormat 2014 Code10 26 13
  • CSI MasterFormat 2014 TítuloCorner Guards
  • Número OmniClass23-17 25 15 13
  • Título OmniClass Corner Guards
  • CSI UniFormat II CódigoC3010
  • CSI UniFormat II TítuloWall Finishes