Utilizamos cookies en nuestros servicios

Al utilizar nuestros servicios aceptas el uso de cookies

;

ARENA HOLZ GRIGIO 40x120x2 - sintered stone tiles

Número de Artículo: arena_holz_grigio_40x120x2
Fabricante: L'Altra Pietra
Familia del producto: Tiles
Grupo del producto: Wood effect
Anchura (mm): 400
Altura (mm): 20
Profundidad (mm): 1200
Fecha de publicación: 2018-09-10
Número de edición: 1
Tipo: Objeto (objeto simple)
Descarga (3)
L'Altra Pietra® is the most complete and exclusive collection of full body sintered stone for outdoor surfaces applications, 48 colors in 11 different standard formats, 2 cm (3/4") thickness (slabs up to 120x240x2cm, 48"x96"x3/4"). The best reproduction of natural stone 100% made in Italy, competitive prices and all the superlative technical features of fine porcelain stoneware. Properties that make this product the most suitable paving and cladding for any small and large projects both public and pivate since the operational costs are reduced (low absorption, stain-resistant, easy to clean) with a quality guarantee on all the production with great satisfaction of the client and architects. The range includes the Combine Indoor & Outdoor collection, a selection of interior surfaces with reduced thickness and roughness to create environments in continuity with the exterior.

Arena Holz Grigio faithfully reproduces the well known Grey Durmast wood with the guarantee of high quality and first choice selection throughout the entire supply. An ideal product to pave all the swimming pool surfaces with a durability guarantee over time.

Paving/cladding tiles “L’ALTRA PIETRA® Arena Calanca Light" made in Italy, rectified in 2 cm thickness. Color body material glazed porcelain stoneware. Dimension 40x120cm. High resistance material, frost resistant, antislip R11 and drive over. Complying to the standard EN 14411 e ISO 13006 annex G group BIa with E≤0,5% GL.


Material principal: Sintered stone
Material secundario: Porcelain
Diseñado en: Italy
Fabricado en: Italy
Peso Neto (kg): 21.6

Categoría BIMobject: Pavimentos - Baldosas
Clasificación IFC: Covering
Uniclass 1.4 Código: L533
Uniclass 1.4 Descripción: Tiles and blocks (rigid)
Uniclass 2.0 Código: PR-80-96-19
Uniclass 2.0 Descripción: Ceramic Tiles
Uniclass 2015 Código: Pr_35_93_96_19
Uniclass 2015 Descripción: Ceramic tiles
NBS Reference Código: 80-96-19
NBS Reference Descripción: Ceramic Tiles
CSI MasterFormat 2014 Code: 09 63 40
CSI MasterFormat 2014 Title: Stone Flooring
Número OmniClass: 23-15 17 13 13 13
Título OmniClass: Ceramic Tile Flooring
Este producto es apto en :
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

Todos los objetos BIM son productos reales confirmados y aprobados por fabricantes reales.