Utilizamos cookies en nuestros servicios. Al utilizar nuestros servicios aceptas el uso de cookies.
;

Low Static Duct for VRF L1

Número de Artículo: L1
Fabricante: LG ELECTRONICS
Familia del producto: Indoor Unit
Grupo del producto: VRF
Anchura (mm): 700
Altura (mm): 190
Profundidad (mm): 700
Fecha de publicación: 2018-07-19
Número de edición: 1
Tipo: Objeto (objeto simple)
Descarga (2)

The low static duct indoor unit for VRF systems is an invisible cooling solution suitable for applications that require interior aesthetics. It has a wide range of capacities available:
ARNU05GL1G4 - 1.7kW Cooling, 1.9kW Heating
ARNU07GL1G4 - 2.2kW Cooling, 2.5kW Heating
ARNU09GL1G4 - 2.8kW Cooling, 3.2kW Heating

The low static duct is an indoor unit able to use specific functions such as the E.S.P. (External Static Pressure) control function, which can control air volume easily by remote controller. The BLDC motor can control fan speed and air volume regardless of the external static pressure. No additional accessories are necessary to control air flow. 


Material principal: Galvanized steel
Material secundario: Copper
Diseñado en: South Korea
Fabricado en: South Korea
Peso Neto (kg): 17.5

Categoría BIMobject: HVAC - Aire acondicionado
Clasificación IFC: Air Terminal
nombre UNSPSC: Air conditioners
código UNSPSC: 40101701
NBS Reference Código: 65-80-05
NBS Reference Descripción: Air Conditioning Systems
Este producto es apto en :
Europe
  • France
  • Italy
  • Netherlands
  • Spain
  • United Kingdom

BIMobject SEEK Properties

HVAC - Air Conditioning

Nombre Valor
Cooling Capacity 2.8 BTUh
Depth 700 mm
Heating Capacity 3.2 J
Height 190 mm
Material Galvanized steel
Weight 17.1 lb
Width 700 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nombre Valor
Material Galvanized steel

BIMobject®