Publique sus productos
Mapefloor Parking System Me
Mapefloor Parking System Me
    Mapei

    Mapefloor Parking System Me

    Traducido por Google,
    Sistema de poliuretano multicapa para pavimentos apto para vehículos.
    Especificaciones
    • MAPECOLOR PASTE (Colouring system for Mapefloor systems), MAPEFLOOR FINISH 451 (Two-component, aliphatic, elastic, coloured polyurethane finish resistant to wear and UV rays), MAPEFLOOR PARKING SYSTEM ME (The system comprises the following: Primer SN + Quartz 0.5 + broadcast while wet with Quartz 0.5, Mapefloor PU 400/Mapefloor PU 400 LV + Mapecolor Paste + Quartz 0.25 + broadcast with Quartz 0.5 + Mapefloor Finish 451), MAPEFLOOR PU 400 (Two-component, self-levelling, neutral-coloured, high elasticity polyurethane binder with fillers), PRIMER SN (Two-component fillerized epoxy primer), QUARTZ 0.25 (Washed, kiln-dried quartz sand for use with epoxy and polyurethane resin), QUARTZ 0.5 (Washed, kiln-dried quartz sand for use with epoxy and polyurethane resin).
    Especificaciones técnicas
    • ReferenciaM-N-8_MapefloorParkingSystem
    • Familia de productoRoad surfaces suitable for vehicles
    • Grupo de productosMapefloor Parking System
    • TipoObjeto (objeto simple)
    • Día de publicación2018-09-07
    • Número de edición2
    Información relacionada
    • Material principalPoliuretano
    • Diseñado enItalia
    • Fabricado enItalia
    Clasificación
    • Categoría BIMobjectPavimentos - Sistemas, chapa plegada, apoyos
    • Clasificación IFC Floor
    • CSI UniFormat II CódigoC3020
    • CSI UniFormat II TítuloFloor Finishes