Utilizamos cookies en nuestros servicios. Al utilizar nuestros servicios aceptas el uso de cookies.
;

Essence Series® Awning Window

Número de Artículo: milgard-303
Fabricante: Milgard Windows and Doors
Familia del producto: Awning Windows
Grupo del producto: Essence®Series
Fecha de publicación: 2018-06-25
Número de edición: 1
Tipo: Objeto (objeto simple)
Descarga (6)
Milgard's smooth-operating awning wood window is a popular choice for contemporary and Craftsman homes. Hinged on the top to tilt outward, awning windows allow ventilation even during rain storms and make an excellent functional accent above or below picture windows.

Possible Combinations
All Milgard windows and doors are built to your specifications. So while we're showing a few sample combinations, there are literally hundreds of products to combine and ways to combine them. A Milgard Certified Dealer can help you explore the possibilities.

https://www.milgard.com/professionals/technical-resources


Material principal: Wood
Material secundario: Glass
Diseñado en: United States
Fabricado en: United States

Categoría BIMobject: Ventanas - Ventanas abatibles
CSI MasterFormat 2014 Code: 08 52 00
CSI MasterFormat 2014 Title: Wood Windows
Número OmniClass: 23-17 13 15
Título OmniClass: Wood Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
Este producto es apto en :
North America
  • Canada
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Nombre Valor
Colour Exterior Frost ; Sand ; Ivory ; Fog ; Harmony ; Tweed ; Pea Pod ; Fern ; Cinnamon ; Evening Sky ; Classic Brown ; Bark ; Espresso ; Black Bean ; Bronze ; Twilight
Colour Interior Douglas Fir ; Pine ; Primed Pine

Milgard Windows and Doors

Properties

Nombre Valor
Exterior Frame Color Frost | Fog | Harmony | Bark | Natural Creme | Rattan | Black Bean | Fern | Pebble | Pea Pod | Classic Brown | Cinnamon | Evening Sky | Tweed | Twilight
Glass Type P516 | Narrow Reed | Cross Reed | Aquatex | #42 Clear | Glue Chip | Rain | Mattelux | SunCoat® Low-E | Clear | Bronze | Gray | Evergreen | Azurlite
Interior Frame Color Pine | Clear, Vertical-Grain Douglas Fir | Primed Wood
Hardware Color White | Clay | Oil-Rubbed Bronze | Brushed Chrome | Satin Nickel

BIMobject®