Publique sus productos
Harads Armchair
Nola

Harads Armchair

Traducido por Google,

La silla y el sillón Harads son rústicos pero refinados. Su forma minimalista está hecha de abeto tratado con Sioo unido a patas de acero ajustables. Este producto forma parte de la serie de muebles Harads, que está forjando una nueva dirección en el diseño de muebles de exterior. Cada producto se combina con los demás del sistema para crear diseños originales o formar bancos y mesas convencionales. Las superficies de madera de las sillas y los sillones se oscurecerán con el tiempo para formar un sutil color gris.

Especificaciones
  • Dimensions and weight

    Length: 50 cm / 65 cm
    Width: 59 cm
    Height: 92 cm
    Armrest height: 15 cm
    Sitting height: 45 - 55 cm
    Sitting depth: 45 cm

    Product numbers and combinations

    U25-08R/50 Harads chair

    U25-08RA/50 Harads armchair

    Standard colours: RAL 1023

    Materials and surface treatments

    Steel

    Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated.

    Powder coating

    Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

    Zinc powder primer

    It´s a thermosetting epoxy powder coating primer that can be applied on several type of metal substrates such as aluminium, steel or galvanised steel. This primer has a robust curing window, allowing excellent inter coat adhesion in direct fired ovens and gives very good edge coverage and superior corrosion protection.

    SiOO:X treatment

    Sioo:x is a wood protection with environmentally friendly silicon technology. Water-based and biocide-free. We use Sioo mainly for our oak furniture. Sioo:x treatment of is suitable for all woods, outside as well as inside, and gives a light surface without pigments. The surface is UV-resistant, water-repellent and non-stick. Active and preventive action against algae, mould and pests. Also rot-proof, wood-strengthening and fire-retardant. This wood protection provides long durability and easy maintenance.

    Spruce

    Spruce is one of the most common trees in the Nordic region. Its wood is usually softer than that of pine and it is generally less rot-resistant. Due to its straight stem and fine branching, spruce usually produces timber of good quality and is one of the most common tree species in the production of sawn building timber.

    Assembly and placement

    Supplied in parts for assembly on site.

    Maintenance

    Powdercoated steel

    Products that are powder-coated can be touch-up painted with alkyd paint.

    SiOO:X treatment on coniferous wood

    Sioo:x-treated products are treated twice upon delivery; once with a wood protection (Premium Träskydd Altan) and once with a surface protection (Premium Ytskydd Altan). After 12 - 18 months, for best durability, the surface should be treated once more with Sioo:x Premium Ytskydd Altan. It is important to keep the product clean, otherwise the surface protection can be destroyed. Products that are exposed to heavy mechanical wear may need extra treatments.The surface treatment has a tested effect according to the standards EN 46 and EN 113.

    For information about the Sioo treatment see the website www.sioox.se.

    Read more in our general maintenance advice at nola.se/en/care-and-maintenance

    Versions

    Also available as bench, backed bench, stool, table, sun deck and box.

    Character

    The bench is part of a unique and robust furniture group.

Especificaciones técnicas
  • Referenciaharads-armchair
  • Familia de productoFurniture
  • Grupo de productosChairs
  • TipoObjeto (objeto simple)
  • Día de publicación2024-11-01
  • Número de edición1
  • Altura (mm)920
  • Ancho (mm)650
  • Profundidad (mm)590
Información relacionada
  • Material principalMadera
  • Material secundarioAcero
  • Diseñado enSuecia
  • Fabricado enSuecia
Clasificación
  • Categoría BIMobjectUrbanización y exteriores - Mobiliario para exteriores
  • Clasificación IFC Muebles
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TítuloFurnishings

Disponibilidad en regiones

Europa Asia Norteamérica África Sudamerica Oceanía
Åland
Afganistán
Anguilla
Angola
Argentina
Australia
Albania
Arabia Saudí
Antigua y Barbuda
Argelia
Bolivia
Estados Federados de Micronesia
Alemania
Armenia
Aruba
Benín
Brasil
Fiyi
Andorra
Azerbaiyán
Bahamas
Botsuana
Chile
Guam
Austria
Bangladesh
Barbados
Burkina Faso
Colombia
Isla Norfolk
Bélgica
Baréin
Belice
Burundi
Ecuador
Islas Cook
Bielorrusia
Brunéi
Bermudas
Cabo Verde
Guayana Francesa
Islas Marianas del Norte
Bosnia-Herzegovina
Bután
Canadá
Camerún
Guyana
Islas Marshall
Bulgaria
Camboya
Caribe Neerlandés
Chad
Islas Malvinas (Falkland Islands)
Islas Pitcairn
Chipre
Catar
Costa Rica
Comoras
Paraguay
Islas Salomón
Ciudad del Vaticano
China
Cuba
Congo
Perú
Islas Ultramarinas Menores de Estados Unidos
Croacia
Corea del Sur
Curazao
Costa de Marfil
Surinam
Kiribati
Dinamarca
Emiratos Árabes Unidos
Dominica
Djibuti
Uruguay
Nauru
Eslovaquia
Filipinas
El Salvador
Egipto
Venezuela
Niue
Eslovenia
Georgia
Estados Unidos
Eritrea
Nueva Caledonia
España
Hong Kong
Granada
Esuatini
Nueva Zelanda
Estonia
India
Groenlandia
Etiopía
Palaos
Finlandia
Indonesia
Guadalupe
Gabón
Papúa Nueva Guinea
Francia
Irak
Guatemala
Gambia
Polinesia Francesa
Gibraltar
Irán
Haití
Ghana
Samoa
Grecia
Isla de Navidad
Honduras
Guinea
Samoa Americana
Guernsey
Islas Cocos (Keeling)
Islas Caimán
Guinea Ecuatorial
Timor Oriental
Hungría
Israel
Islas Turcas y Caicos
Guinea-Bissau
Tokelau
Irlanda
Japón
Islas Vírgenes Británicas
Kenia
Tonga
Isla de Man
Jordania
Islas Vírgenes de los Estados Unidos
Lesoto
Tuvalu
Islandia
Kazajistán
Jamaica
Liberia
Vanuatu
Islas Faroe
Kirguistán
Martinica
Libia
Wallis eta Futuna
Italia
Kuwait
México
Madagascar
Jersey
Laos
Montserrat
Malaui
Letonia
Líbano
Nicaragua
Malí
Liechtenstein
Macao
Panamá
Marruecos
Lituania
Malasia
Puerto Rico
Mauricio
Luxemburgo
Maldivas
República Dominicana
Mauritania
Macedonia del Norte
Mongolia
Saint Barthélemy
Mayotte
Malta
Myanmar (Birmania)
San Cristóbal y Nieves
Mozambique
Moldavia
Nepal
San Martín
Namibia
Mónaco
Omán
San Pedro y Miquelón
Níger
Montenegro
Pakistán
San Vicente y las Granadinas
Nigeria
Noruega
Palestina
Santa Lucía
República Centroafricana
Países Bajos
Singapur
Sint Maarten
República Democrática del Congo
Polonia
Siria
Trinidad y Tobago
Reunión
Portugal
Sri Lanka
Ruanda
Reino Unido
Tailandia
Sahara Occidental
República Checa
Taiwán
Santa Elena
Rumanía
Tayikistán
Santo Tomé y Príncipe
Rusia
Territorio Británico del Océano Índico
Senegal
San Marino
Turkmenistán
Seychelles
Serbia
Turquía
Sierra Leona
Suecia
Uzbekistán
Somalia
Suiza
Vietnam
Sudáfrica
Svalbard y Jan Mayen
Yemen
Sudán
Ucrania
Sudán del Sur
Tanzania
Togo
Túnez
Uganda
Zambia
Zimbabue

Productos similares

3.9 out of 5 stars 3.9 (65)
3.6 out of 5 stars 3.6 (49)
4.3 out of 5 stars 4.3 (30)
3.9 out of 5 stars 3.9 (31)
4.3 out of 5 stars 4.3 (30)