Utilizamos cookies en nuestros servicios

Al utilizar nuestros servicios aceptas el uso de cookies

;

Streck Table Lamp

Número de Artículo: Streck-Table-Lamp-Opaque-Glass
Fabricante: Örsjö Belysning
Familia del producto: Streck
Grupo del producto: Wall lamp
Fecha de publicación: 2018-12-17
Número de edición: 1
Tipo: Objeto (objeto simple)
Descarga (1)
“Part of the way I work is very involved in how we look at things – as if we are always on a visit to a museum. Streck is the result of this – the essence of a particular type of fitting I have always loved. With just a few, very carefully selected lines, the Streck family has been given a long life,” says Joel. As always, a lot of thought has gone into the details. This includes considering how the electric cable will hang, as this is strongly connected to the longevity and appeal of the product.

Design Joel Karlsson Electrical data Class I IP20 230V Description Switch inside shade. Adjustable shade Connection 2 m black or warm grey textile cord with schuko plug Light source Fixed 1x 6W LED-module 130º included, dimmable


Material principal: Metal
Material secundario:
Diseñado en: Sweden
Fabricado en: Sweden

Categoría BIMobject: Lighting - Desk & Table
Clasificación IFC: Lamp
nombre UNSPSC: Lamps and lightbulbs
código UNSPSC: 391016
Uniclass 1.4 Código: L7474
Uniclass 1.4 Descripción: Lamps
Uniclass 2.0 Código: PR-49
Uniclass 2.0 Descripción: Luminaires And Lamps
Uniclass 2015 Código: Pr_70_70_46
Uniclass 2015 Descripción: Lamps
NBS Reference Código: 49
NBS Reference Descripción: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
Número OmniClass: 23-35 45 15
Título OmniClass: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
Este producto es apto en :
Europe
  • Sweden

Todos los objetos BIM son productos reales confirmados y aprobados por fabricantes reales.