Utilizamos cookies en nuestros servicios. Al utilizar nuestros servicios aceptas el uso de cookies.
;

MASTERIMPACT®-RH Fire-resistant Lining Systems

Número de Artículo: lining-systems-masterimpact-rh
Fabricante: Promat France
Familia del producto: Partitions & Linings
Grupo del producto: Linings
Fecha de publicación: 2019-09-18
Número de edición: 1
Tipo: Assembly (múltiples objetos)
Descarga (2)

MASTERIMPACT®-RH steel-framed lining systems (single and double layer)


- With its extensive range of high performance fire boards, Promat offers lining systems in light, slim, easy to install constructions.

- All systems offer high dimensional stability with exceptional moisture resistance as well as being able to meet specified acoustic, wind load, impact and in some cases blast performance. The combination of properties makes Promat's partition and external wall systems ideal for use in the most demanding application areas.

- 30-240 minutes fire resistance



Material principal: Calcium silicate
Material secundario:
Diseñado en: France
Fabricado en: Belgium

Categoría BIMobject: Muros - Particiones
Clasificación IFC: Wall
nombre UNSPSC: Drywall
código UNSPSC: 30161503
Uniclass 1.4 Código: L384
Uniclass 1.4 Descripción: Partitions, non-structural internal walls
Uniclass 2.0 Código: PR-45-52-24
Uniclass 2.0 Descripción: Fibre-Reinforced Calcium Silicate Fire Protection Boards
Uniclass 2015 Código: Pr_25_71_52_24
Uniclass 2015 Descripción: Fibre-reinforced calcium silicate fire protection boards
CSI MasterFormat 2014 Code: 07 82 13
CSI MasterFormat 2014 Title: Calcium-Silicate Board Fireproofing
Número OmniClass: 23-13 25 11 11 11
Título OmniClass: Calcium Silicate Board Fireproofing
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
Este producto es apto en :
Africa
  • Mayotte
  • Reunion
Antarctica
  • French Southern and Antarctic Lands
Europe
  • France
North America
  • Collectivity of Saint Martin
  • Guadeloupe
  • Martinique
  • Saint Pierre and Miquelon
  • Saint-Barthélemy
Oceania
  • French Polynesia
  • New Caledonia
  • Wallis and Futuna
South America
  • French Guiana

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nombre Valor
Category Pr_25_71_52_24 ; Fibre-reinforced calcium silicate fire protection boards
Manufacturer bim.france@etexgroup.com

Todos los objetos BIM son productos reales confirmados y aprobados por fabricantes reales.