Configura tu ubicación e idioma para dar prioridad a la información localizada. Continuar
Commercial Electric Heavy Duty Water Heater
Raypak

Commercial Electric Heavy Duty Water Heater

Traducido por Google,

Los calentadores de agua comerciales eléctricos de servicio pesado están disponibles en capacidades de 85 a 175 galones.

Especificaciones
  • Features & Benefits

    • 85, 120 and 175 gallon model can be shipped to your location in just a few days.
    • Ideal for general commercial use and point-of-use applications like eyewash stations, or used as a booster
    • Inputs: 15 through 60 kW
    • Voltages: 208 or 480 VAC, 3-phase
    • Available in 3, 6, 9 or 12 elemental configurations
    • Elements are Lifeguard stainless steel, screw-in type that resist burn out and corrosion
    • Long life tank design: proprietary steel formulation with high temperature porcelain enamel to maximize corrosion resistance resulting in a superior tank design
    • ASME construction is available on 85 and 120 gallon models and comes standard on 175 gallon
    • Two anode rods are installed to ensure long life and corrosion resistance

    Efficiency

    • 98% thermal efficiency
    • Thick foam insulation for minimal standby heat loss

    Performance

    • Recovery rate: Up to 248 GPH at a 100 degree rise
    • Up to 190° F maximum delivered temperature

    Capacity & Shipping Weight

    • 85 Gal/350 lbs./350 lbs. ASME
    • 120 Gal/430 lbs./430 lbs. ASME

    Easy Installation & Service

    • Control box is located at the front of unit for easy wiring during installation- Multiple knockout holes accommodate a variety of conduit sizes
    • Exclusive! System Sentinal™ provides a diagnostic panel with LEDs that correspond to the number, location and status of each element
    • Exclusive! Full-port, full-flow, brass drain valve for faster draining
    • Minimum distance to combustible is zero inches from jacket and 18 inches from access door
    • All models approved for installation on combustible flooring Plus
    • Temperature and pressure relief valve at top of 175 gallon model and side on all other models
    • Water connections: hot and cold water inlets are 2-1 /2" NPT dielectric nipples on the 175 gallon model and 1-1 /2" on all other models
Especificaciones técnicas
  • Referenciacommercial-electric-hd-water-heater
  • Familia de productoWater Heaters
  • Grupo de productosCommercial Electric
  • TipoObjeto (objeto simple)
  • Día de publicación2022-07-25
  • Número de edición1
Información relacionada
  • Material principalAcero
Clasificación
  • Categoría BIMobjectHVAC - Calentadores de agua
  • Clasificación IFC Caldera
  • ETIM CodeEC010082
  • ETIM NameElectric boiler
  • Nombre UNSPSCCommercial water heaters
  • Código UNSPSC40101826
  • Código Uniclass 2015Pr_60_60_96_28
  • Descripción Uniclass 2015Electric storage water heaters
  • CSI MasterFormat 2014 Code22 33 33
  • CSI MasterFormat 2014 TítuloLight-Commercial Electric Domestic Water Heaters
  • Número OmniClass23-31 29 00
  • Título OmniClass Hot Water Heaters

Disponibilidad en regiones

Norteamérica
Canadá
Estados Unidos