Utilizamos cookies en nuestros servicios. Al utilizar nuestros servicios aceptas el uso de cookies.
;

11000 Series Solid Oak Executive Wood Lockers Single Tier 3 Wide

Número de Artículo: 11000_Series_Solid_Oak_Executive_Wood_Lockers_Single_Tier_3_Wide
Fabricante: Salsbury Industries
Familia del producto: Wood Lockers
Grupo del producto: 16" Wide Solid Oak Executive - Single Tier
Anchura (pulgadas): 48
Altura (pulgadas): 76
Fecha de publicación: 2018-06-13
Número de edición: 1
Tipo: Objeto (objeto simple)
Descarga (7)
Features

Constructed with attractive solid oak raised panel doors

Solid oak executive lockers combine the strength and durability of solid wood with the natural beauty of oak

Ideal for health clubs, locker rooms, country clubs, day spas, golf clubs or wherever a professional environment is desired

Available in a light oak, medium oak or dark oak finish and include a gold finish name / number plate

Solid oak executive lockers include a black laminated base and are 6 feet high (add 4" for base)

18" deep solid oak executive lockers have a compartment size that is 14-3/4" wide, 70-1/2" high and 16-3/4" deep

21" deep solid oak executive lockers have a compartment size that is 14-3/4" wide, 70-1/2" high and 19-3/4" deep

24" deep solid oak executive lockers have a compartment size that is 14-3/4" wide, 70-1/2" high and 22-3/4" deep

Each compartment includes a full depth hat shelf, an 11-3/4" deep shoe shelf, a 5" deep shelf and a double prong ceiling hook

Available as 1 wide or 3 wide units

1 wide units come fully assembled while 3 wide units require minor assembly

All locker doors are 16" wide x 3/4" deep and include a gold finish cylinder cam lock with 2 keys

Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936


Material principal: Wood
Material secundario:
Diseñado en: United States
Fabricado en: United States

Categoría BIMobject: Mobiliario y decoración - Estanterías, almacenaje
Uniclass 1.4 Código: L82113
Uniclass 1.4 Descripción: Lockers
Uniclass 2.0 Código: PR-35-77-48
Uniclass 2.0 Descripción: Lockers
Uniclass 2015 Código: Pr_40_30_78_48
Uniclass 2015 Descripción: Lockers
NBS Reference Código: 35-77-48
NBS Reference Descripción: Lockers
CSI MasterFormat 2014 Code: 10 51 16
CSI MasterFormat 2014 Title: Wood Lockers
Número OmniClass: 23-29 15 15 13
Título OmniClass: Wood Lockers
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
Este producto es apto en :
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Shelving & Storage

Nombre Valor
Application Health clubs ; Locker rooms ; Country clubs ; Day spas ; Golf clubs ; Wherever a professional environment is desired
Colour Light Oak ; Medium Oak ; Dark Oak
Configuration 3 Units Wide
Door Material Solid Oak
Door Thickness 0.75 in
Lock Type Gold finish cylinder cam lock with 2 keys
Locker Type Executive Wood Locker
Material Solid Oak
Number Of Doors 3 qty
Overall Depth 18 to 24"
Overall Width 48 in
Panel Thickness 0.75 in
Unit Height 6' 0" — 6' 4"

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nombre Valor
Colour Light Oak ; Medium Oak ; Dark Oak
Material Solid Oak

BIMobject®