Publique sus productos
Mesa de reunión Mastermind Alta
Mesa de reunión Mastermind Alta
Mesa de reunión Mastermind Alta
    sedus

    Mesa de reunión Mastermind Alta

    Lugares donde inspirarse en vez de lugares donde solo trabajar. Con mastermind high desk Sedus ofrece un gama complementaria que combina todas las ventajas del concepto moderno de mesa alta. Ya sea para trabajar de forma puntual, como lugar de comunicación, la mesa alta fomenta la colaboración y la eficiencia. La razón es que las reuniones en posición erguida son más dinámicas y suelen durar menos tiempo. Asimismo, el trabajo en mesa alta favorece los cambios de postura espontáneos, lo que repercute positivamente en la salud.
    Especificaciones
    • Frame system

      • Easy-to-assemble frame consisting of support beams, connecting knot elements, conical table legs made of steel tube or wood
      • All-round foot rail made of round tube, chromed, firmly screwed to the table legs
      • Height adjustment modules made of plastic, adjustment range approx. 20 mm
      • Table height 1050 mm
      • Rail height 235 mm

      Frame elements

      • Support beams and knots silver anodised
      • Knots with anti-fingerprint coating

      Foot rail

      • Made of chrome-plated steel tube
      • Knot elements silver anodised

      Table legs

      • Optionally chrome-plated, powder coated black, white aluminium, pure white, dark bronze or natural beech and natural oak.

      Table top – Dimensions

      • Depth: 900mm, width 1800/2000/2400 mm
      • Depth: 1000mm, width 1800/2000/24000 mm
      • Depth: 1200mm, width 1800/2000/2400 mm

      Finishes

      • 25 mm three-layer chipboard:
      • Melamine resin coating in a single colour or various decorative wood effects (top surface compliant with EN 14322). The minimum light fastness is 6 on the wool scale.
      • Substrate compliant with EN 312-2003
      • High-quality crown cut veneer surface, 3 mm veneer edge on all sides. Surface in a high quality, durable, two-component water-based polyurethane lacquer.
      • Linoleum (colour black L20, sand L22) with real wood in Hickory Natural (Q10), optionally other veneer edges according to the Sedus veneer range.
      • For single tables mm-3** HPL surface soft touch: The matt soft touch surface is a laminate based on hardenable resins. The top layer of paper is coated in a separate manufacturing process and then electron beam hardened. The result is a velvety, warm surface with anti-fingerprint properties, characterised by its high resistance to abrasion, impact and scratches.
      • 25 mm MDF panels with Shaped edges:
      • High-quality crown cut veneer surface, 3 mm veneer edge on all sides. Surface in a high quality, durable, two-component water-based polyurethane lacquer.
      • Five different types of shaped edges, lacquered multiple times black or clear.
      • Linoleum (colour black L20, sand L22) with real wood in Hickory Natural (Q10), optionally other veneer edges according to the Sedus veneer range.
      • The gloss and reflection levels of all surfaces equate to DIN Special Report 147. The only exceptions are the plain melamine finishes in pure white, graphite black and ebony, and the real wood veneers white ash, black ash, walnut varnished beech, wenge varnished oak and dark walnut.
      • Only E1 quality wood materials are used as a rule
      • Veneer is a natural product. The colour of the veneer is determined by the type and structure of the wood, and may vary. All woods change colour over time because of the effects of light. Natural differences are not a cause for complaint, but in fact confirm that the material is genuine.
    Especificaciones técnicas
    • Referenciamastermind-high-desk
    • Familia de productoMastermind table
    • Grupo de productosHigh desks
    • TipoObjeto (objeto simple)
    • Día de publicación2024-11-26
    • Número de edición1
    Información relacionada
    • Fabricado enAlemania
    Clasificación
    • Categoría BIMobjectMobiliario y decoración - Mesas y despachos de oficina

    Disponibilidad en regiones

    Europa Asia África