Shine Duo es una luminaria LED de alta eficacia y máxima luminosidad, con un índice de reproducción cromática AccuRender 90 CRI excepcional. Ofrece luz blanca pura, sin deslumbramientos, cambios de color, puntos brillantes ni estrías.
Especificaciones
Product Benefits:
Flawless lens aperture free of dark spots, gradients, or artifacts
Interact Ready
Lutron Athena and Vive options
CRI 90 Tunable White ready with Interact, Lutron, or 0-10V systems
Product Features:
Patented MesoOptics nanotechnology provides a 3D batwing distribution delivering wider spacing and lower glare for superior application performance.
Silk lens option for standard applications.
Available in 2'x2', 1'x4', and 2'x4' sizes.
AccuRender high efficacy 90 CRI color rendering in 5 standard CCTs or 2-channel Tunable White.
Low weight Architectural Recessed design at 11 lbs and 19 lbs typical for 2'x2' and 2'x4' sizes respectively.