Publique sus productos
ZRD-C15A High-Contrast Micro LED Video Wall Modular Display Cabinet

ZRD-C15A High-Contrast Micro LED Video Wall Modular Display Cabinet

Traducido por Google,

Imágenes inolvidables a la altura de las mayores ambiciones creativas

La vitrina modular ZRD-C15A combina tecnología Micro LED avanzada con un potente procesador "X1™ para Crystal LED" para crear experiencias visuales más grandes, audaces y llamativas.

Con un espectacular contraste de 1 000 000:1 y alto brillo, el ZRD-C15A es ideal para presentar contenido HDR inmersivo en una amplia gama de entornos, incluidos vestíbulos corporativos, salas de exposición, salas de juntas, museos, galerías y otros espacios públicos. Las tecnologías de procesamiento de imágenes de vanguardia garantizan imágenes inmersivas a gran escala con una claridad y un color líderes en la industria.

El ZRD-C15A presenta una resolución de 384 x 216 puntos, con un tamaño de píxel de 0,02 pulgadas (1,58 mm).

El diseño sin bordes de cada panel Micro LED de bajo consumo permite colocar múltiples gabinetes ZRD-C15A sin problemas, creando pantallas de alta resolución de gran tamaño con prácticamente cualquier dimensión o relación de aspecto, y sin biseles ni espacios visibles. Los paneles Micro LED delgados y livianos son fáciles de instalar y mantener sin requerir habilidades especiales o equipos complejos.

Especificaciones
  • Unmissable images as big as your imagination

    Tile multiple ZRD-C15A Micro LED modules to create totally seamless extra-large displays—and impress your audience with uniquely rich, immersive images that bring viewers even closer to reality.

    Exquisite image clarity, near or far

    Reality Creation upscales lower-resolution content to look sharper and more detailed, even when viewed in closeup. The powerful processor "X1 for Crystal LED" optimizes signals and reduces image noise. Ideal for 24p input video, Motionflow ensures smooth, blur-free images with near-instant response.

    Wide viewing angle

    The display panel's extra-wide viewing angle allows everyone in the room to enjoy an uncompromised visual experience, wherever they're standing.

    Flexible installation to suit any space

    The slim, light, borderless Micro LED panels are easy to install without needing special skills or complex equipment. Panels can be wall- or floor-mounted to suit any interior, even in curved spaces. Installation doesn't require access behind the cabinets, freeing up more room space.

    Very high contrast with deep black coating

    Crystal LED C-series displays are designed with contrast in mind. Enjoy deep blacks and rich colors in a range of environments including showrooms, entrances, and lobbies.

    Extraordinary contrast, HDR ready

    Each tiny Micro LED element occupies a small fraction of the mounting area that's black. The result: an extraordinary contrast ratio of more than 1,000,000:1 that's far greater than conventional LED array systems. Deep black coating and 22-bit Super Bit Mapping ensures a smoothly graduated tonal range from deep blacks to bright, sparkling highlights—ideal for presenting HDR (High Dynamic Range) content.

    Smooth, richly realistic color

    The display achieves a remarkably wide color gamut for rich, highly realistic tonal reproduction.

    Reliable operation; low ownership costs

    Energy-efficient Micro LED panel technology allows a quiet, fanless design with no costly air conditioning needed. Maintenance is simplified with easy front accessibility to reduce ownership costs further.

Especificaciones técnicas
  • ReferenciaZRD-C15A-video-wall
  • Familia de productoProfessional Displays
  • Grupo de productosLED Walls
  • TipoObjeto (objeto simple)
  • Día de publicación2022-03-28
  • Número de edición1
Información relacionada
  • Diseñado enEstados Unidos
  • Fabricado enEstados Unidos
Clasificación
  • Categoría BIMobjectElectrónica - Visual: televisiones
  • Número OmniClass23-37 19 17
  • Título OmniClass Video Walls

Disponibilidad en regiones

Norteamérica
Anguilla
Antigua y Barbuda
Aruba
Bahamas
Barbados
Belice
Bermudas
Canadá
Caribe Neerlandés
Costa Rica
Cuba
Curazao
Dominica
El Salvador
Estados Unidos
Granada
Groenlandia
Guadalupe
Guatemala
Haití
Honduras
Islas Caimán
Islas Turcas y Caicos
Islas Vírgenes Británicas
Islas Vírgenes de los Estados Unidos
Jamaica
Martinica
México
Montserrat
Nicaragua
Panamá
Puerto Rico
República Dominicana
Saint Barthélemy
San Cristóbal y Nieves
San Martín
San Pedro y Miquelón
San Vicente y las Granadinas
Santa Lucía
Sint Maarten
Trinidad y Tobago